BP-AM2BLDCSERVO

AM2x Brushless-DC (BLDC) Servo Motor BoosterPack

BP-AM2BLDCSERVO

Order now

Overview

The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback. 

Features
  • Form-Factor: BOOST-XL TI BoosterPack design compatible with LP-AM243 and LP-AM263 LaunchPads.                        
  • BLDC 3-Phase Motor Drive: 2x DRV8316R 24V/8A, Integrated FET BLDC Motor Driver.                      
  • Current Feedback: Up to two-axes of digital current feedback through SDFM PRU interface or direct current feedback.             
  • Absolute Encoder Feedback: Up to two axes of RS-485 based absolute encoder feedback supporting multiple industrial encoder standards. Resolver Excitation and Feedback: Single-axis of resolver feedback.     
Analog current-sense amplifiers
INA241A -5-V to 110-V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

 

Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security

 

BLDC drivers
DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs

 

Ideal diode/ORing controllers
LM74502 3.2-V to 65-V industrial RPP controller with load disconnect and OVP

 

Load switches
TPS22810 18-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

 

Protocol & bus switches & muxes
TMUX1574 5-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic

 

Shunt voltage references
TLV431B 0.5% accuracy, low-voltage, adjustable precision shunt regulator
Download View video with transcript Video

Order & start development

Evaluation board

BP-AM2BLDCSERVO — AM2x booster pack for brushless DC servo drive

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BP-AM2BLDCSERVO AM2x booster pack for brushless DC servo drive

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide BP-AM2BLDCSERVO AM2x BLDC Servo Motor BoosterPack (BP-AM2BLDCSERVO) PDF | HTML Jun 26, 2023
Certificate BP-AM2BLDCSERVO EU Declaration of Conformity (DoC) Jun 28, 2023

Related design resources

Hardware development

EVALUATION BOARD
LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MCU-PLUS-SDK-AM243X AM243x software development kit (SDK) for Sitara™ microcontrollers MCU-PLUS-SDK-AM263X AM263x software development kit (SDK) for Sitara™ microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.