BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

BOOSTXL-IOLINKM-8

Order now

Overview

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT, or Ethernet IP. The Programmable Real-Time Unit (PRU) for Sitara ™ Processors based frame handler provides a flexible way of controlling timing and synchronization.

Features
  • Eight IO-Link ports with additional digital inputs
  • Supports IO-Link transmission rates COM1, COM2, and COM3 and 400-µs cycle time
  • Can provide 500-mA of current per port with overcurrent protection and limiting on all ports
  • PRU frame handler enables flexible timing
  • This BoosterPack contains all the analog circuitry needed to create an eight port IO-Link Master when combined with the LP-AM243 LaunchPad containing the processor and framehandler.
AC/DC & DC/DC converters (integrated FET)
LMR36503 3-V to 65-V, 0.3-A ultra-small synchronous buck converter with 6 μA IQ

 

Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

 

General-purpose op amps
TLV9001 One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier

 

High-side switches
TPS274160 36-V, 160-mΩ, 1.35-A, 4-ch, Industrial high-side switch with adjustable current limit

 

I2C & SPI general-purpose I/Os (GPIOs)
TCA6424A 24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

 

IO-Link & digital I/Os
TIOL112 IO-Link device transceiver with low residual voltage and integrated surge protection

 

Multi-switch detection interface (MSDI) ICs
SN65HVS883 34-V, 8-channel digital-input serializer
Download View video with transcript Video

Order & start development

Evaluation board

BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
Application brief Industrial Ethernet to IO-Link Gateway for Controlling Edge Devices PDF | HTML Sep 1, 2023
Certificate BOOSTXL-IOLINKM-8_INT157 EU RoHS Declaration of Conformity (DoC) Apr 14, 2023
Certificate BOOSTXL-IOLINKM-8 EU RoHS Declaration of Conformity (DoC) Apr 11, 2023
User guide BOOSTXL-IOLINKM-8-Quick_Start_Guide Nov 1, 2022
User guide BOOSTXL-IOLINKM-8 EVM User's Guide Oct 13, 2022

Related design resources

Hardware development

EVALUATION BOARD
LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos