BOOSTXL-CANFD-LIN

SPI to CAN FD SBC + LIN transceiver BoosterPack™ plug-in module

BOOSTXL-CANFD-LIN

Order now

Overview

The SPI to CAN FD SBC + LIN BoosterPack™ plug-in module features the TCAN4550-Q1 CAN FD controller with integrated transceiver providing microcontrollers without an integrated CAN FD controller, or those needing additional channels, access to CAN FD applications through a SPI interface. LIN applications can also be developed using the TLIN2029-Q1 fault protected LIN transceiver and the MCU's UARTport making this BoosterPack an ideal starting point for any CANFD or LIN system.

Features
  • TCAN4550-Q1 CAN FD controller with integrated transceiver and SPI interface
  • TLIN2029-Q1 fault protected LIN transceiver
  • TPS7B7702-Q1 automotive dual-channel LDO
  • Common DB9 connector for supply voltage, CAN FD, and LIN bus signals
  • Follows the BoosterPack pinout standard
Download View video with transcript Video

Order & start development

Evaluation board

BOOSTXL-CANFD-LIN

SPI to CAN FD SBC + LIN transceiver BoosterPack™ plug-in module

Supported products & hardware
$149.00 (USD)
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
Driver or library

SLLC469 — TCAN4550 Demo Software

Supported products & hardware
Download options
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.