BOOSTXL-BUCKCONV

Digital Power Buck Converter BoosterPack

BOOSTXL-BUCKCONV

Order now

Overview

The Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control with C2000™ microcontrollers. When paired with a compatible LaunchPad, this BoosterPack demonstrates a full buck converter control system. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage.

Software examples based on the F280049C LaunchPad are packaged in the Digital Power Software Development Kit (SDK). The TIDM-DC-DC-BUCK reference design provides a walkthrough for running the SDK examples and using the powerSUITE Digital Power Supply Design Software Tools

The following are recommended to get started with the Digital Power Buck Converter BoosterPack:


MathWorks MATLAB & Simulink example models include the following:

Features
  • Single buck converter power stage
  • 9-VDC input, 2-VDC output
  • Software-controlled dynamic load
  • Pin-compatible with C2000 LaunchPads
  • SDK examples for LAUNCHXL-F280049C using Voltage Mode Control (VMC) and Peak Current Mode Control (PCMC)
  • Supported by powerSUITE Digital Power Software Tools for quick adaptation of firmware to a custom hardware design

  • Digital Power Buck Converter BoosterPack PCB
  • Quick Start Guide

NOTE: External 9V, 2A DC power supply and F28069M LaunchPad required

C2000 real-time microcontrollers
TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Download View video with transcript Video

Order & start development

Daughter card

BOOSTXL-BUCKCONV — Digital Power Buck Converter BoosterPack

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack

close
Version: null
Release date:
Hardware development
Reference design
TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs
Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs TIDM-DC-DC-BUCK Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design
Daughter card
BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack
Evaluation board
DRV8351EVM DRV8351 evaluation module DRV8363-Q1EVM DRV8363-Q1 evaluation module DRV8376EVM DRV8376 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

close
Version: null
Release date:
Hardware development
Reference design
TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs TIDM-DC-DC-BUCK Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design
Daughter card
BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack
Evaluation board
DRV8351EVM DRV8351 evaluation module DRV8363-Q1EVM DRV8363-Q1 evaluation module DRV8376EVM DRV8376 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate BOOSTXL-BUCKCONV EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU
EVALUATION BOARD
LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
POWERSUITE powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos