BOOSTXL-AUDIO

Audio Signal Processing BoosterPack Plug-In Module

BOOSTXL-AUDIO

Order now

Overview

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers experiment with the digital signal processing (DSP) and filtering capabilities of the microcontroller (MCU) found on the attached LaunchPad Development Kit.

There are various options – selectable by a jumper on the BoosterPack – for connecting the speaker to the Launchpad’s MCU: (1) output audio data over SPI to the SPI DAC provided on the Audio BoosterPack; (2) directly connecting to the DAC on the LaunchPad’s MCU (if available); or (3) use the LaunchPad's PWM output together with a basic R/C filter on the BoosterPack, to create a simple, low-cost analog audio signal.

Features
  • High quality audio playback with onboard 14-bit DAC (can be bypassed if target MCU has an integrated DAC)
  • Automatic switching from onboard speakers and microphone to a headset with microphone
  • Onboard microphone supports sampling rates of up to 20kHz

  • BOOSTXL-AUDIO BoosterPack Plug-In Module
  • Quick Start Guide

Analog & precision switches & muxes
TS3A225E 100-mΩ audio jack switch with autonomous microphone & ground detection

 

General-purpose audio amplifiers
TPA301 350-mW, mono, Class-AB audio amplifier

 

General-purpose op amps
TLV2760 Single, 3.6-V, 500-kHz, RRIO operational amplifier with shutdown

 

MSP430 microcontrollers
MSP430FR5962 16-MHz MCU with 128-KB FRAM, 8-KB SRAM, low-energy accelerator, AES, 12-bit ADC, DMA and 76 IO MSP430FR5964 16 MHz MCU with 256KB FRAM, 8KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5992 16-MHz MCU with 128-KB Flash, 8-KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430FR5994 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR59941 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, 68 IO, eUSCI

 

Precision DACs (≤10 MSPS)
DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
Download View video with transcript Video

Get started

    ;
  1. Order the BOOSTXL-AUDIO BoosterPack and the MSP-EXP430FR5994 LaunchPad
  2. ;
  3. Select the software examples and import them to CCS Cloud IDE
  4. ;
  5. Complete the demos
  6. ;
  7. Take the Advanced Signal Processing trainings
  8. ;

Order & start development

Daughter card

BOOSTXL-AUDIO — Audio Signal Processing BoosterPack Plug-In Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-FILTERING-SIGNALPROCESSING Filtering and signal processing reference design using MSP430 FRAM microcontroller
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module

close
Version: null
Release date:
Hardware development
Reference design
TIDM-FILTERING-SIGNALPROCESSING Filtering and signal processing reference design using MSP430 FRAM microcontroller
Code example or demo

BOOSTXL-AUDIO-SW

Supported products & hardware

Supported products & hardware

Hardware development
Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module
Download options

BOOSTXL-AUDIO-SW

close
Version: 1.00.00.00
Release date: Mar 29, 2016
Hardware development
Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module

Release Information

Click on the links in the table below to download.

This download page includes open-source design files for the BOOSTXL-AUDIO Audio BoosterPack Plug-In Module:

  • Hardware: Open-source schematics, layout, bill of materials (BOM), Gerber files, and documentation.
  • Software: Open-source example projects for LaunchPads + BoosterPacks, pre-built firmware images, and documentation.

Note: BoosterPack examples are included in LaunchPad specific software packages.

Design tool

BOOSTXL-AUDIO-DESIGN-FILES — Audio Signal Processing BoosterPack Plug-In Module - Design Files

Supported products & hardware

Supported products & hardware

Hardware development
Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module

BOOSTXL-AUDIO-DESIGN-FILES Audio Signal Processing BoosterPack Plug-In Module - Design Files

close
Version: null
Release date: Aug 23, 2024
Hardware development
Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate BOOSTXL-AUDIO EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019
User guide BOOSTXL-AUDIO Audio BoosterPack Plug-in Module User's Guide (Rev. A) Nov 9, 2016
More literature BOOSTXL-AUDIO Software Examples and Design Files Mar 24, 2016
User guide BOOSTXL-AUDIO Audio BoosterPack Plug-in Module Quick Start Guide Mar 24, 2016

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR5994 MSP430FR5994 LaunchPad™ development kit

Reference designs

REFERENCE DESIGN
TIDM-FILTERING-SIGNALPROCESSING Filtering and signal processing reference design using MSP430 FRAM microcontroller

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.