AUDIO-AM62D-EVM is a prototype evaluation module and is available in limited quantities.
AUDIO-AM62D-EVM
AM62D expandable hardware for premium audio
AUDIO-AM62D-EVM
Overview
The AUDIO-AM62D-EVM evaluation module (EVM) is a low-cost expandable platform designed for developers to prototype and evaluate multi-channel audio applications across various use cases. At the core of AUDIO-AM62D-EVM is the AM62D System-on-Chip (SoC), featuring a C7x DSP 256 bit-width vector core tightly coupled with Matrix Multiplication Accelerator (MMA), single-cycle accessible 1.25MB of L2 memory, Quad-Core Arm®-Cortex® A53 microprocessor, Dual-core Arm Cortex-R5F MCU and a LPDDR4 32-bit controller, all protected by automotive-grade security hardware module. C7x and MMA together forms 2 tera-operations-per-second (2 TOPS) NPU accelerator. It is an excellent choice for developing high-performance automotive premium amplifier audio applications with DSP interfacing to DDR.
The AUDIO-AM62D-EVM includes multiple audio Jacks and expansion connectors for high-performance DSP processing, two Gigabit Ethernet expansion connectors, two USB type-C ports, CAN-FD and other interfaces to facilitate easy prototyping. Additionally, it features two on-board temperature sensors for monitoring SoC and LPDDR4 thermal conditions.
The Processor SDK AM62D software development kit (SDK) supports FreeRTOS-based audio application development. The included USB cable paired and embedded emulation logic enable seamless emulation and debugging of the software using standard development tools such as Code Composer Studio™ (CCSTUDIO).
Features
Performance
- AM62D processor enables 40 GFLOPS of C7x DSP, Quad-Core Arm®-Cortex® A53 , along with Arm®-Cortex® MCU R5F processing at low power
Audio serial interface
- Four 3.5mm TRS Audio Jack Line In
- Four 3.5mm TRS Audio Jack Line Out
- Two Audio expansion connectors
Connectivity
- Two Gigabit Ethernet expansion connectors
- One Type-A USB 2.0, One Type-C dual-role device (DRD) USB 2.0 for USB booting
- Four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B
- Two MCAN headers
- Onboard XDS110 Joint Test Action Group (JTAG) emulator
Memory
- 4GB LPDDR4 32-bit wide, data rates up to 3733Mb/s
- 32GB eMMC Flash memory
- 512Mb Octal serial peripheral interface (OSPI)
- Removable microSD
Not included:
- USB-C 5V - 15V and 3A power supply & cable (recommended supplies: TR9CZ3000USBCG2R6BF2 or QADC-65-20-08CB)
- USB Micro-B cable for UART serial communication
- Micro SD Card
- Ethernet daughter card
Audio & radar DSP SoCs
Order & start development
AUDIO-AM62D-EVM — AM62D expandable hardware for premium audio
AUDIO-AM62D-EVM — AM62D expandable hardware for premium audio
AM62D-AWE-SDK — AudioWeaver Audio SDK for AM62D
Supported products & hardware
Products
Audio & radar DSP SoCs
Hardware development
Evaluation board
AM62D-EVM-PINMUX-CONFIGURATION — AUDIO-AM62D-EVM pinmux configuration file
Supported products & hardware
AM62D-EVM-PINMUX-CONFIGURATION — AUDIO-AM62D-EVM pinmux configuration file
Documentation
Manifest
Release Information
Initial Version
AUDIO-AM62D-EVM-CPLD-PROGRAMMING-TOOL — CPLD C4 Version Programming Tool for AUDIO-AM62D-EVM
Supported products & hardware
AUDIO-AM62D-EVM-CPLD-PROGRAMMING-TOOL — CPLD C4 Version Programming Tool for AUDIO-AM62D-EVM
Release Information
Initial Version
Design files
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | AUDIO-AM62D-EVM Evaluation Module User's Guide (Rev. A) | PDF | HTML | Sep 4, 2026 |
| Application note | AM62x Audio Design Guide (Rev. A) | PDF | HTML | Aug 24, 2026 | |
| Application note | Enable PipeWire on TI Sitara Devices | PDF | HTML | Jun 8, 2026 | |
| User guide | AM62D Evaluation Module Quick Start Guide | May 6, 2025 | ||
| Certificate | AUDIO-AM62D-EVM EU Declaration of Conformity (DoC) | Dec 4, 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.