ADS8028EVM-PDK

ADS8028EVM-PDK

Order now

Overview

The ADS8028EVM-PDK is designed to evaluate the ADS8028. The ADS8028 is a 12-bit, 8-channel muxed, successive approximation register (SAR) analog-to-digital converter (ADC), with a maximum throughput rate of 1 MSPS. The ADS8028 also offers an internal 2.5V voltage reference and internal temperature sensor with 0.25°C resolution. The ADS8028EVM allows access to every pin of the converter and makes it easy to connect the ADS8028 SPI-compatible serial interface to any host microprocessor or TI DSP based system with 1.8V, 3.3V, or 5V logic capability. The ADS8028EVM-PDK combines the ADS8028EVM with the DSP-based MMB0 motherboard and ADCPro™ evaluation software for the complete evaluation of the ADS8028 device.

 

Features
  • Easy-to-use ADCPro™ evaluation software for Microsoft Windows™ operating systems
  • Built-in analysis tools for ADCPro™, including scope, FFT, and histogram displays
  • Simple device operation with full control of single 16-bit control register
  • Data collection to text files
  • 1.8V, 3.3V, or 5V logic compatible with 16-bit 20MHz SPI Interface
  • Contains all support circuitry needed for the ADS8028
  • Voltage reference options: ADS8028 (2.5V) internal reference, on-board REF5025 (2.5V) reference, or external reference
  • Two on-board OPA836 (205 MHz unity gain bandwidth / 1mA quiescent current) ADC input drivers
  • Power supplied by MMB0 motherboard
  • Compatible with the TI Modular EVM System
Precision ADCs
ADS8028 — 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor
Download View video with transcript Video

Order & start development

Evaluation board

ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit

close
Version: null
Release date:
GUI for evaluation module (EVM)

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS1120EVM — ADS1120 Evaluation Module ADS1220EVM — ADS1220 evaluation module ADS1256EVM-PDK — ADS1256 Performance Demonstration Kit ADS1259EVM-PDK — ADS1259 Performance Demonstration Kit ADS1282EVM-PDK — ADS1282 performance demonstration kit ADS7924EVM-PDK — ADS7924 Performance Demonstration Kit ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit ADS7957EVM-PDK — ADS7957 Performance Demonstration Kit ADS7961EVM-PDK — ADS7961 Performance Demonstration Kit ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit ADS8320EVM-PDK — ADS8320 Performance Development Kit ADS8325EVM-PDK — ADS8325 Performance Development Kit ADS8326EVM-PDK — ADS8326 Performance Development Kit ADS8339EVM-PDK — ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK — ADS8638 Performance Demonstration Kit

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

close
Version: 2.0.1
Release date: Feb 16, 2024

GUI Installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS1120EVM — ADS1120 Evaluation Module ADS1220EVM — ADS1220 evaluation module ADS1256EVM-PDK — ADS1256 Performance Demonstration Kit ADS1259EVM-PDK — ADS1259 Performance Demonstration Kit ADS1282EVM-PDK — ADS1282 performance demonstration kit ADS7924EVM-PDK — ADS7924 Performance Demonstration Kit ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit ADS7957EVM-PDK — ADS7957 Performance Demonstration Kit ADS7961EVM-PDK — ADS7961 Performance Demonstration Kit ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit ADS8320EVM-PDK — ADS8320 Performance Development Kit ADS8325EVM-PDK — ADS8325 Performance Development Kit ADS8326EVM-PDK — ADS8326 Performance Development Kit ADS8339EVM-PDK — ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK — ADS8638 Performance Demonstration Kit

Documentation

Release Information

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Support software

ADS8028EVM-PDK-SW — Software for ADS8028EVM-PDK; requires ADCPRO

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit

ADS8028EVM-PDK-SW — Software for ADS8028EVM-PDK; requires ADCPRO

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADS8028EVM-PDK User's Guide (Rev. A) Jul 21, 2012
Certificate ADS8028EVM-PDK EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos