ADC-PHI-PRU-EVM

Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

ADC-PHI-PRU-EVM

Order now

Overview

The ADC-PHI-PRU-EVM adapter card interfaces the development platforms of the Sitara™ processor for the AM64x family (TMDS64GPEVM) or the microcontroller (MCU) for the AM243x family (TMDS243GPEVM) to more than 25 precision analog-to-digital converter (ADC) evaluation modules (EVMs) for communication, data capture and software development.

ADC-PHI-PRU-EVM routes the ISSG-PRU signals to the corresponding serial peripheral interface (SPI) and enhanced SPI (eSPI) or parallel ADC data communication interfaces. The adapter card offers configurability through two jumpers that select between serial or parallel connections, and also offers a user-selectable power- and signal-level conversion to match the required digital and analog supply-voltage levels of the precision ADC EVM.

The programmability of the Sitara processor ICSSG-PRU peripheral allows for high-speed data capture along with data preprocessing. Users can eliminate the extra MCU or field-programmable gate array (FPGA) on the board of their current design and start system precision ADC and AM64x and AM243x software development with the ADC-PHI-PRU-EVM.

Features
  • Provides connection of AM64x programmable real-time unit (PRU) and general-purpose input/output (GPIO) pins to ADC interface for high-speed flexible data acquisition and device configuration
  • Jumper configurable support for SPI and parallel data types (J2)
  • 5.5-V boosted supply from TMDS64GPEVM plus 5 V using TPS61096A
  • Precision ADC EVM DVDD voltages of 1.8 V and 3.3 V are available with jumper configuration (J11)
Precision ADCs
ADS124S18 18-channel 24-bit 128kSPS delta-sigma ADC with PGA, VREF, two IDACs and SPI
Download View video with transcript Video

Order & start development

Evaluation board

ADC-PHI-PRU-EVM — Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC-PHI-PRU-EVM Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

close
Version: null
Release date:
GUI for evaluation module (EVM)

PADC-TO-SITARA-GUI — Demonstration GUI for precision ADC-to-Sitara PRU interfacing using ADC-PHI-PRU-EVM adapter card

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADC-PHI-PRU-EVM Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

PADC-TO-SITARA-GUI Demonstration GUI for precision ADC-to-Sitara PRU interfacing using ADC-PHI-PRU-EVM adapter card

close
Version: 1.0.0
Release date: Jun 27, 2022
Hardware development
Evaluation board
ADC-PHI-PRU-EVM Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

Release Information

Common GUI for ADCs supported with Sitara devices using ADC-PRU-PHI-EVM

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADC-PHI-PRU-EVM User's Guide PDF | HTML May 27, 2022
Certificate ADC-PHI-PRU-EVM EU RoHS Declaration of Conformity (DoC) May 9, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos