Isolated temperature sensors

High-voltage thermal monitoring made easy

parametric-filterView all products
Isolated temperature sensors have an integrated isolation barrier which enables direct physical connection to high-voltage devices for faster and more accurate thermal monitoring. Isolated power and additional isolation devices are not necessary. Simply connect straight to a low-voltage microcontroller (MCU) or analog-to-digital converter (ADC). 
ISOTMP35R
Isolated temperature sensors

±1.5°C 5kVRMS reinforced isolated temperature sensor with analog output

Approx. price (USD) 1ku | 1.235

ISOTMP35R-Q1
Isolated temperature sensors

Automotive, ±2.5°C 5kVRMS reinforced isolated temperature sensor with analog output

Approx. price (USD) 1ku | 1.606

Why choose our isolated temperature sensors in high voltage applications?

checkmark

Fast thermal response time and high accuracy

Direct metal connection to high voltage targets for fast, accurate, and reliable thermal response - no need for calibration or thermal conducting compound. 

checkmark

Cost-effective integrated isolation

Achieve robust isolation across a wide temperature range. Integrate power, data, and isolation in one easy surface mount device, optimizing your bill of materials.  

checkmark

Simplicity and ease of use

Enables direct connection between high-voltage target and the MCU/ADC on the low-voltage plane. Greatly simplifies design while simutanesouly reducing additional components.