RF FDAs

Achieve industry-leading HD2/HD3 distortion performance while optimizing for space and cost

parametric-filterView all products
Our fully differential amplifiers provide RF designers the flexibility of single-ended input to complementary differential outputs or differential inputs to differential outputs. These portfolio of RF differential amplifiers offer low distortion to drive precision and high-speed analog-to-digital converters (ADCs).
TRF1305A1
RF FDAs

DC to 5GHz, 3dB BW, 15dB gain, fully-differential RF amplifier with common-mode control

Approx. price (USD) 1ku | 12.29

TRF1305B1
RF FDAs

DC to 7.2GHz, 3dB BW, 10dB gain, fully-differential RF amplifier with common-mode control

Approx. price (USD) 1ku | 12.29

TRF1213
RF FDAs

Near-DC to >14GHz, 14dB gain, single-ended to differential (S2D) RF amplifier

Approx. price (USD) 1ku | 42

TRF0208-SEP
RF FDAs

Radiation-tolerant, near-DC to 11GHz 3dB BW single-ended to differential RF amplifier

TRF0208-SP
RF FDAs

Radiation-hardness-assured (RHA), near-DC to 11GHz 3dB BW single-ended to differential RF amplifier

TRF1108
RF FDAs

Near-DC to 8GHz, differential to single-ended (D2S) RF amplifier

Approx. price (USD) 1ku | 35