eFuses (integrated hot swaps)

Industry-leading efficiency, reliability and advanced integration deliver high power density for next-gen systems.

Browse by category

TI eFuses help strengthen system reliability with intelligent, solid-state protection against overcurrent, short-circuit, overvoltage, reverse polarity and inrush events. Designed for precision and speed, our eFuses actively detect faults and isolate the load in real time, automatically restoring normal operation once conditions stabilize. Achieve higher efficiency, reduced component count and enhanced system robustness in a compact, thermally optimized design.

Select by key requirements


Voltage


Current

Related categories


Hot-swap controllers

View featured eFuses

Achieve reliable, power-dense designs with less complexity

checkmark

Protect your system with precision

Get precise protection from overvoltage, short-circuit, inrush and reverse-polarity faults with adjustable thresholds and built-in diagnostics for real-time system insights.

checkmark

Simplify & shrink your design

Cut design time and board space with our compact eFuses that replace multiple external components while ensuring consistent protection performance.

checkmark

Accelerate your time to market

Bring products to market faster with eFuses that meet global safety standards (UL, IEC and VDE) and reduce the time spent on testing and certification.

checkmark

Maximize efficiency in minimal space

Achieve high power density with low RON eFuses that reduce heat, power loss and voltage droop in compact system designs.

Learn more about our eFuse portfolio


Video series

Designing with eFuses

See how to implement eFuses for smarter power protection. This training walks through key features that safeguard against overvoltage, short-circuit, inrush, and reverse polarity events.


Application note
Basics of eFuses (Rev. A)
Explore the basics of eFuses and learn how integrated power-path protection solves the size, performance, and reliability challenges of discrete solutions.
PDF
Technical article
Powering modern AI data centers with industry’s first integrated 48V integrated hot swap (eFuse)
Discover how our 48V hot-swap eFuse delivers compact, reliable power-path protection designed to meet the efficiency demands of next-gen AI data centers.
PDF | HTML
Application note
How eFuse Ensures Integrated FET Operation in Safe Operating Area
Learn about the importance of FET safe operating area (SOA) and allowed operating area (AOA) in power design and how TI eFuses account for these through an integrated FET architecture.
PDF | HTML

Reference designs related to eFuses (integrated hot swaps)

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
TPS1689 evaluation module
The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16851 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16851 devices in parallel, which supports a 2kW (...)
Evaluation board
TPS1685 evaluation module
The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16850 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16850 devices in parallel, which supports a 2kW (...)
Evaluation board
TPS2595 eFuse Evaluation Module

The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and (...)

LM7311

3.5V to 23V, 33mΩ, 5A eFuse with true reverse current blocking

Approx. price (USD) 1ku | 0.9

TPS1689

9V-to-80V, 3.5mΩ, 20A stackable eFuse with PMBus® digital telemetry

Approx. price (USD) 1ku | 3.9

TPS1686

9V to 80V, 16mΩ, 10A eFuse with accurate and fast current monitor

Approx. price (USD) 1ku | 2