Load switches

Make the switch to an integrated load switch

parametric-filterView all products
Solve your design challenges with our broad portfolio of load switches which includes extensive current, package and timing options. These devices are a simple, cost effective way to turn on and off your power rails. Quickly find the solution to reduce your shutdown current or reduce BOM count in your design with our easy-to-use parametric search tool.

Browse by category

Select by feature
Systems considerations

Select a switch that provides the functionality or qualifications required for your system.

Lower power consumption

Find load switches with a shutdown current as low as 10 nA for battery-powered applications.

Broad current range

Select a switch to support your low-, mid- or high-current rails.

Extensive package options

Find the package option that works best in your manufacturing environment.

Find your load switch

TPS22991I
Load switches

5.5V, 2.7A, 28mΩ small plastic load switch with low shutdown leakage

Approx. price (USD) 1ku | 0.115

TPS22996H-Q1
Load switches

Automotive, two-channel, 5.5V 4A 14mΩ load switch with adjustable rise time

Approx. price (USD) 1ku | 0.17

Technical resources

Application note
Application note
Basics of Load Switches (Rev. A)
Learn the fundamentals of load switches, when they should be used and how they can be implemented in a system.
document-pdfAcrobat PDF
Application brief
Application brief
Making the Switch to an Integrated Load Switch
Learn about the drawbacks and limitations of a discrete switching solution and how to overcome them with an integrated load switch.
document-pdfAcrobat PDF
Video series
Video series
Load Switches vs Discrete MOSFETs
With an integrated load switch, you can reduce solution size by 90% and greatly simplify the design process. These short videos explain what challenges you overcome with an integrated solution.

Discover featured applications

PC & notebooks
Design PC power systems that are space conscious and thermally efficient
Building automation
Make compact and efficient automation designs for residential and commercial buildings
Advanced driver assistance systems (ADAS)
Pack more safety and comfort features into your ADAS modules
Communications equipment
Create communications designs that are thermally conscious and well protected
Infotainment & cluster
Bring efficient power organization to module designs with power-dense load-switch solutions
Personal electronics
Give consumers flexibility with a versatile and efficient power supply

Design PC power systems that are space conscious and thermally efficient

PC and notebook designs require efficient power and battery management. With low quiescent currents, our load switches take only a minimal percentage of power budgets, while bringing necessary protection features to downstream systems. 

Benefits:

  • Protections such as inrush current control and short-circuit and reverse current protection.
  • A thermal shutdown feature to give a heat-conscious solution.
  • Small and compact packaging – less than 5 mm2.

Featured resources

REFERENCE DESIGNS
  • TIDA-050027 – Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings
PRODUCTS
  • TPS22997 – 5.5-V 10-A 4-mΩ on-resistance load switch with power good
  • TPS22976 – 2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge
  • TPS22965 – 5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Make compact and efficient automation designs for residential and commercial buildings

The strengths of our load switches align with the primary design priority of automated systems – efficiency – while also offering decreased size and quiescent current and expanded protection features. Design building automation and security systems that last longer and are smaller and more efficient.

Benefits: 

  • Reverse current protection, short circuit protection and thermal shutdown.
  • A small form factor and low quiescent currents.

Featured resources

REFERENCE DESIGNS
  • TIDA-01579 – High efficiency, low-output ripple power supply reference design for imaging application
  • TIDA-010224 – Low-power wireless camera reference design for extended battery life
PRODUCTS
  • TPS22995 – 5.5-V 3.5-A 20-mΩ on-resistance load switch with adjustable rise time
  • TPS22919 – 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge
  • TPS22916 – 5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge

Pack more safety and comfort features into your ADAS modules

Compact size and efficiency are the most important factors in advanced driver assistance systems (ADAS) as features and power demands increase. Our load switches protect systems from transients and thus positively affect longevity.

Benefits:

  • Protections such as reverse current blocking, quick output discharge, short-circuit protection and inrush current control.
  • Power dense packaging with low quiescent and shutdown currents to save power.

Featured resources

REFERENCE DESIGNS
  • TIDA-00530 – Automotive Power Reference Design for Low Power TDA3x Based Systems
  • TIDA-00803 – Automotive Power Design for Front Camera Systems Using Single-Core Voltage Application Processors
PRODUCTS
  • TPS22919-Q1 – 1-ch, 5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time

  • TPS22950-Q1 – Automotive, 5.5-V 2.7-A 34-mΩ load switch with adjustable current limit
  • TPS22966-Q1 – 2-ch, 5.5-V, 16-mΩ, automotive load switch with adj. rise time and output discharge

Create communications designs that are thermally conscious and well protected

As 5G adoption grows rapidly, so do design requirements for low-power consumption and thermal optimization in communications equipment. Our load switches have low quiescent currents and thermal shutdown features, as well as other protection features.

Benefits:

  • Protections such as inrush current control, slew-rate control and undervoltage lockout.
  • Power good signals for system monitoring.
  • Small form factors and low quiescent currents for space and power savings.

Featured resources

REFERENCE DESIGNS
  • TIDA-01584 – Power Sequencing Reference Design Using Load Switches
PRODUCTS
  • TPS22990 – 5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge
  • TPS22992 – 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge
  • TPS22997 – 5.5-V 10-A 4-mΩ on-resistance load switch with power good

Bring efficient power organization to module designs with power-dense load-switch solutions

Modern infotainment and cluster designs require efficient power distribution and compact, power-dense modules. Our load switches can meet your design requirements without making any sacrifices in protection. 

Benefits:

  • Protection from extended humidity conditions, short circuit, and reverse current. 
  • Low quiescent current to increase module efficiency, with a small form factor to reduce design size.

Featured resources

REFERENCE DESIGNS
  • PMP15014 – Infotainment Power System Reference Design for Automotive
  • TIDA-00801 – Automotive Off-Battery Infotainment Processor Power Reference Design
PRODUCTS
  • TPS22919-Q1 – 1-ch, 5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time

  • TPS22995H-Q1 – Automotive, 5.5-V, 3-A, 19-mΩ load switch with adjustable rise time
  • TPS22950-Q1 – Automotive, 5.5-V 2.7-A 34-mΩ load switch with adjustable current limit

Give consumers flexibility with a versatile and efficient power supply

In the personal electronics space, compactness and power efficiency are the biggest design priorities. Our load switches protect power systems, with low quiescent current and small package options. 

Benefits:

  • Adjustable rise time and quick output discharge for precise control over internal power distribution.
  • Low quiescent and shutdown currents to enable longer usage per battery charge.
  • Compact packaging as small as 1 mm2 for space-conscious designs.

Featured resources

REFERENCE DESIGNS
  • TIDA-00556 – Load Switch Based Ship Mode Reference Design for Wearables
  • TIDA-01451 – Power Switching Reference Design for Set Top Box
PRODUCTS
  • TPS22916 – 5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge
  • TPS22918 – 5.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge
  • TPS22950 – 5.5V, 3.2A, 34mΩ load switch with adjustable current limit

Design & development resources

Evaluation board
TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module
The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module (...)
Evaluation board
TPS22992 evaluation module for 5.5-V, 6-A load switch

The TPS22992EVM is a two-layer PCB containing the TPS22992 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections (...)

Reference design
Power Sequencing Reference Design Using Load Switches

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external (...)

Reference designs related to Load switches

Use our reference design selection tool to find designs that best match your application and parameters.