X-Microwave

无线模块化构建块提供商

Quantic X-Microwave 通过先进的射频和微波解决方案为要求极苛刻的行业(从航空航天和国防到量子计算,再到无线基础设施和雷达)提供行业领先的性能。我们独特的模块化设计系统将 X-MW 无与伦比的专业技术价值集于一身,让您比以往更快地将产品推向市场。现在作为一家 Quantic 公司,我们加入了扩展工程生态系统和强大的供应链,为每个客户扩大竞争优势。

射频 PLL 和合成器
LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器

 

射频全差分放大器 (FDA)
LMH5401 8GHz 超宽带、全差动放大器 TRF1208 10MHz 至 11GHz、3dB 带宽单端转差分放大器
联系人
提供的资源
  • 评估板
支持的地区
  • 北美
公司总部
  • 14000 Summit Drive
  • Suite # 900
  • Austin, Texas, 78728
  • United States of America

资源

评估板

XMICR-3P-LMH5401 — LMH5401 X-MWblock 评估模块

X-MWblock 包括射频和微波“即用型”元件,可单独用于原型设计或模组量产。X-MWblock 易于测试、集成和校准,可轻松配置为 60GHz 及更高频率。不需要软焊或银胶工艺,可免除繁琐流程。X-MWblock 具有 S 参数模型的典型特征,采用已获专利的无焊料互连技术进行连接。

这款 X-MWblock 包含的 LMH5401 可采用五种不同的配置:

  • XM-C352-0609D:即用型 PCB,其中 LMH5401 采用差分输入转差分输出
  • XM-C583-0609D:即用型 PCB,其中 LMH5401 采用单端输入转差分输出、单位增益
  • XM-C6H7-0609D:即用型 PCB,其中 (...)
评估板

XMICR-3P-LMX2492 — LMX2492 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

评估板

XMICR-3P-LMX2572 — LMX2572 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)

评估板

XMICR-3P-LMX2592 — LMX2592 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

评估板

XMICR-3P-LMX2594 — LMX2594 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

评估板

XMICR-3P-LMX2595 — LMX2595 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

评估板

XMICR-3P-TRF1208 — X-Microwave TRF1208 X-MWblock 评估模块

X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 67 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。