Gallium nitride (GaN) intelligent power modules (IPMs)

Maximize power efficiency in high-voltage motor-drive applications with our integrated gallium nitride (GaN) intelligent power modules (IPMs)

parametric-filterView all products
Our integrated GaN IPMs achieve greater than 99% inverter efficiency, removing the need for an external heat sink and improving thermal performance with reduced power loss. Advanced integration and higher power density enable reduced solution size and system-level costs. Ultra-low dead time and propagation delay improve acoustic performance with reduced current harmonics and higher-accuracy current sensing. Maximized power efficiency, zero reverse recovery, accurate slew-rate control, and short-circuit and overcurrent protection improve system reliability and extend motor-drive lifetimes.
Related categories
Gallium nitride (GaN) ICs

Maximize power density and efficiency with our portfolio of GaN power devices for every power level.

Benefits of our GaN IPMs

checkmark

Increase system efficiency

Our intelligent power modules integrate low on-resistance high-voltage GaN devices that enable inverter efficiency gains of 2% and reduce power losses 50% or more over IGBT or MOSFET modules.

checkmark

Extend motor-drive lifetimes

Integrated slew-rate control and multilevel protection help reduce motor heating, maximize power efficiency and enhance insulation over a motor's lifetime.

checkmark

Enable quiet and accurate motor operation

Achieve accurate current sensing with low propagation delay and reduce current harmonics with low dead time. Low duty-cycle support enables a wider operating range of motor speeds.

checkmark

Improve power density and reduce system costs

Reduce system size as much as 60% by eliminating the heat sink and integrating a current-sensing amplifier and protection features.

Featured technologies

Introduction to GaN IPMs

Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency compared with traditional silicon metal-oxide semiconductor field-effect transistors and insulated gate bipolar transistors. 

Benefits:

  • >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing motor-driver system size.
  • <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduces current distortion to improve acoustic performance.
Technical article
Achieving household energy efficiency and cost savings with GaN-based motor system designs
Explore how the intersection of GaN technology and brushless DC motor systems can help enhance the lives of consumers.
PDF | HTML
White paper
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Read about GaN design considerations, and learn how GaN increases motor efficiency.
PDF | HTML
Video
Efficient GaN IPMs
Design more efficient, compact motor systems with the DRV7308 GaN IPM.
Featured products for gallium nitride (GaN)
DRV7308 PREVIEW 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Discover featured applications

HVAC motor control
Design HVAC fans, blowers or pumps for high system efficiency and acoustic performance
Refrigerator and freezer
Improve Energy Star ratings with high-efficiency GaN intelligent power modules
Dishwasher
Create compact designs with high power density
Cooker hood
Design cooker hoods with ultraquiet fans

Design HVAC fans, blowers or pumps for high system efficiency and acoustic performance

Our gallium nitride intelligent power modules help enhance system efficiency and achieve ultraquiet operation.

Benefits:

  • Increase heating, ventilation and air-conditioning (HVAC) system efficiency for better seasonal energy efficient ratings.
  • Lower deadtime (<150ns) and propagation delay (<150ns) reduce current distortion, which improves acoustic performance.

Featured resources

PRODUCTS
  • DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Improve Energy Star ratings with high-efficiency GaN intelligent power modules

Our gallium nitride (GaN) intelligent power modules allow designers to shrink board size, eliminate cooling components and reduce motor costs.

Benefits:

  • Completely eliminate cooling components such as heat sinks.
  • Meet energy-efficiency standards with lower-cost motors.
  • Quiet compressor operation with low current distortion.
  • Reduce electromagnetic interference concerns with built-in slew-rate control.

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Create compact designs with high power density

Our gallium nitride intelligent power modules help deliver high power levels without a heat sink in compact packages.

Benefits:

  • Enable higher inverter efficiency and eliminate cooling methods in a high ambient temeprature environment.
  • Reducing the size of the intelligent power module by as much as 60% enables smaller printed circuit boards.
  • Integrated protection and voltage-switching slew-rate control enhance reliability.

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Design cooker hoods with ultraquiet fans

Our gallium nitride intelligent power modules ease system design efforts.

Benefits:

  • Ultra-low dead time and propagation delay enable designs with low audible noise.
  • A switching frequency >20kHz, even at high ambient temperatures, helps eliminate audible noise.
  • Reducing the size of the intelligent power module by as much as 60% enables smaller printed circuit boards.

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Technical resources

Technical article
Technical article
Achieving household energy efficiency and cost savings with GaN-based motor system designs
We’ll explore how the intersection of GaN and brushless-DC (BLDC) motor systems can help enhance the lives of consumers.
document-pdfAcrobat PDF
Video
Video
Design more efficient, compact motor systems with the DRV7308 GaN IPM
Design smaller, quieter and more efficient motor drive systems with our DRV7308 GaN intelligent power module (IPM) for 150W to 250W motor-drive applications.
White paper
White paper
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Advancements in GaN-based IPMs will continue to help increase power density, power delivery and efficiency in motor drives for appliances and HVAC systems, while saving system costs and increasing reliability.
document-pdfAcrobat PDF