Configurable & programmable logic ICs

Drive product differentiation and value with customizable and programmable logic solutions

parametric-filterView all products
Our Configurable and programmable logic ICs provide customization options to further differentiate your products. TI Programmable logic devices (PLD), configurable gates, and monostable vibrators (one-shot) can enable additional features that might not have been previously possible without numerous discrete devices. These devices are easy to program and can simplify your designs by reducing the number of components and PCB space needed by over 90%.

Browse by category

TPUL2G123-Q1
Multivibrator one-shots

Automotive, 2-Channel monostable, re-triggerable pulse generator with multivibrators

Approx. price (USD) 1ku | 0.183

SN74AC3G99
Configurable gates

1.5V to 6V, ultra-configurable multi-function gate with 3-state outputs

Approx. price (USD) 1ku | 0.139

TPLD1201
Programmable logic devices (PLD)

Programmable logic device with eight general purpose input or outputs (GPIOs)

Approx. price (USD) 1ku | 0.34

TPUL2T323
Multivibrator one-shots

2ch Monostable RC Configurable Pulse Generator, 1000x.

Approx. price (USD) 1ku | 0.215

SN74ACT3G99
Configurable gates

4.5V to 5.5V, ultra-configurable multi-function gate with TTL compatible CMOS and 3-state outputs

Approx. price (USD) 1ku | 0.139

TPLD1201-Q1
Programmable logic devices (PLD)

Automotive Programmable logic device with eight general purpose inputs or outputs

Approx. price (USD) 1ku | 0.401