Interoperable, open, secure and simple. Matter is a royalty-free standard to connect compatible devices and systems with one another. Matter runs on Thread and Wi-Fi® network layers and uses Bluetooth® Low Energy for commissioning. Matter solutions will be interoperable with the major smart home ecosystems like Apple® Homekit®, Google Assistant™, Amazon Alexa, and Samsung SmartThings.

Why choose TI for the Matter protocol?

Industry leadership
Flexible portfolio
Low-power performance
Integrated security features
TECHNOLOGY

Matter technology

Connect: Matter introduction

The Connectivity Standards Alliance (CSA) has introduced a new standard called Matter. Our experts discuss this new protocol as well as its various applications.

Two wireless trends that Matter in home automation

Take a deeper look at some of the trends Matter will accelerate and learn how this standard has the potential to transform the home automation space.

Watch Matter in action

Matter demo: Smart e-Lock with Matter over Thread and Channel Sounding support

Highlighting our CC2755 wireless MCU's wireless capabilities with Matter over Thread and distance measurement using Bluetooth Channel Sounding.

Matter demo: Unified standard for connected objects

This is a demonstration of the new Matter standard based on our SimpleLink wireless MCU platform. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another.

Matter protocol on TI wireless MCUs

See how we bring Matter down to earth, by showing preliminary interoperability between TI and a typical smart home ecosystem. The video will walk through the lifetime of a smart home device.

MATTER PRODUCTS

Matter portfolio

Our SimpleLink™ portfolio offers high-quality wireless hardware and software with ultra-low power capabilities for Matter-enabled devices running on Thread. We have a range of hardware to support the full Thread ecosystem for Matter, including higher memory devices for single-chip use-cases and radio co-processors optimized to be paired with a host MCU or MPU for gateway applications. Choose the product at the right price for your application.

CC2755P20CC2755P10CC2755R10CC2340R5
ProtocolsBluetooth® Low Energy
Matter
Thread
Zigbee
Bluetooth® Low Energy
Matter
Thread
Zigbee
Bluetooth® Low Energy
Matter
Thread
Zigbee
Bluetooth® Low Energy
Thread
Zigbee
Propietary 2.4GHz
Matter use-caseMatter gateway (Thread RCP)
Matter end device 
Matter gateway (Thread RCP)
Matter end device 
Matter gateway (Thread RCP)
Matter end device 
Matter gateway (Thread RCP)
Flash memory (KB)204810241024512
RAM (KB)28816216264
Maximum output power (dBM)+20+20+10+8
Security featuresCryptography accelerators
Secure key storage TrustZone®
Voltage Glitch Monitor
Cryptography accelerators
Secure key storage TrustZone®
Voltage Glitch Monitor
Cryptography accelerators
Secure key storage TrustZone®
Voltage Glitch Monitor
Cryptography accelerators

Our Wi-Fi devices supporting Matter feature security and low-power capabilities. These Wi-Fi CERTIFIED™ devices are tested with 230+ access points to ensure robust and reliable connectivity worldwide. With 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data.

CC3301CC3351CC3501ECC3551E
DescriptionSimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
SimpleLink™ wireless MCU with 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4
SimpleLink™ wireless MCU with dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4
ProtocolsWi-Fi
BLE
Matter
Wi-Fi
BLE
Matter
Wi-Fi
BLE
Wi-Fi
BLE
Device feature
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA
Throughput (max UDP) (Mbps)
65652020
Security features
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID
DESIGN & DEVELOPMENT

Getting started

RESOURCE

Matter SimpleLink Academy

The Matter SimpleLink Academy modules accelerate Matter device development, outlining the step-by-step process. These tutorials highlight Matter's Interoperability, designed with key smart home ecosystems in mind.

Hardware

Evaluation board

CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)

Evaluation board

LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs

This LaunchPad™ development kit, featuring the CC2340R53, is used to speed development with the CC2340R SimpleLink™ family of 2.4GHz wireless MCUs with support for Bluetooth® Low Energy, Thread, Zigbee®, and 2.4 GHz proprietary protocols. Software support is provided by the compatible SimpleLink™ (...)
Development kit

CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU

The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that (...)

Evaluation board

CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)

Software

Software development kit (SDK)

SimpleLink™ low-power software development kits (SDKs)

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Software development kit (SDK)

SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)

Academy

SimpleLink Academy

The Matter SimpleLink Academy modules accelerate Matter device development, outlining the step-by-step process. These tutorials highlight Matter's interoperability, designed with key smart home ecosystems in mind such as Apple® Homekit®, Google Assistant™, Amazon Alexa, and Samsung SmartThings.
RELATED TECHNOLOGIES

Discover more technologies

ZIgbee

Robust, low-power mesh networks for smart homes, building automation, and more.


Bluetooth Low Energy

Proven solutions to easily add Bluetooth Low Energy (LE) to your automotive, industrial or personal electronics application.


Thread

Advance home and building automation with IP-based, low power wireless mesh technologies.