TVS diodes

Transient protection for a connected world

View all products

Browse by category

TVS diodes protect power and data lines from system-destroying surges of current that can occur due to indirect lightning strikes, frequent load changes, and coupling between parallel cables. As more data is pushed through lines across all electronics, TVS diodes need to lower their capacitance to remain 'invisible' during normal operation. TI's TVS diodes with industry leading capacitance are here to meet this need.

Related categories


USB Type-C technologies

Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

Why choose our TVS diode for your design?

Low capacitance
Flat-clamping
Expanding package options for drop-in replacement

Innovations in TVS diodes

Protection for increasing data rates

TVS diodes are meant to protect datalines without affecting the signal during normal operation. The lower the capacitance, the greater the data rate a diode can protect while maintaining this invisibility. As systems increase the throughput of data through communication lines, it makes sense to evaluate whether previously-used TVS diodes have the capacitance to support. TI's TSM family of TVS diodes can allow designers to cut TVS capacitances in half compared to common SMA-packaged parts.


TSM24AACTIVE

24-V, unidirectional, 60A, TVS surge-protection diode

TSM24CAACTIVE

24-V, bidirectional, TVS surge-protection diode

TSM36AACTIVE

36-V, 1-kV/42-Ω TVS surge protection diode with 57-V clamping

High-surge, low-compromise

Most TVS diodes have a gap of greater than 10-V between working voltage and clamping voltage. This means that downstream ICs must be able to handle voltages at least 10-V greater than the line voltage in order for the diode to effectively protect them. TI's flat-clamp diodes not only reduce this gap, but also ensure the clamping voltage stays constant throughout a surge event.


TVS2200ACTIVE

22V flat-clamp surge protection device

TVS3300ACTIVE

33V flat-clamp surge protection device

TVS0500ACTIVE

5V flat-clamp surge protection device

Technical resources

Application note

How to select a Surge Diode

Do you know how to properly select a TVS diode for your system? This helpful document will walk you through the specs that designers should consider when making this selection.
Application note

ESD and Surge Protection for USB Interfaces (Rev. B)

From USB 2.0 to USB Type-C, this resource gives spec and part recommendations to protect every pin of a USB connector.
White paper

Flat-Clamp surge protection technology for efficient system protection

See the details of how and why our flat-clamp TVS diodes provide surge protection beyond a traditional TVS.

SMA6F33A

Approx. price (USD)1ku |0.105

SMA6F33A-Q1

Approx. price (USD)1ku |0.131

TVS4000

Approx. price (USD)1ku |0.195

TVS5200

Approx. price (USD)1ku |0.195

TVS5800

Approx. price (USD)1ku |0.224

TVS2210

Approx. price (USD)1ku |0.125