I2C & SPI general-purpose I/Os (GPIOs)
Get more system I/Os with small form-factor package
Our portfolio of I2C general-purpose I/O (GPIO) expanders helps you increase the number of available system I/Os which gives you expanded microcontroller I/O capability and enables I2C-based keypad scanners and LED driver designs.
Featured I2C GPIOs
Why choose our I2C GPIO devices?
Competitive features
Find multiple features such as channel count (4 to 24), package size and voltage supply voltage ranges (1.08 V to 6 V) that will enhance or fit your design needs.
Secure operation and protection
Aggregate I/Os to your design and know they will operate with ESD protection, wide temperature ranges (-40°C to 125°C) and safety filters (mask interrupt).
Optimize power and cost
Select from our GPIO portfolio and find solutions that provide reduced current consumption for power critical systems and save board space at the same time (X2QFN package).
Technical resources
Application note
I2C Solutions for Hot Swap Applications (Rev. A)
Learn about I2C hot insertion/hot swap into live backplanes, the potential problem users could face, and how some devices can add layers of safety for hot insertion applications.
Application note
I2C Bus Pull-Up Resistor Calculation (Rev. A)
In I2C designs, pullup resistors need to be connected to the supply to enable communication. Read this article to find the simple pullup resistor calculations to use for your design.
Application note
Features of TCAL Agile I/O Expanders
Learn about the wide range of capabilities of TCAL Agile I/O expanders and the benefits of using the TCAL version over the former TCA variant.
Design & development resources
Design tool
I2C designer tool
Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Evaluation board
IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
New products
Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers
Approx. price (USD)1ku |0.558
Automotive 4-bit I²C and SMBus I/O expander with configuration register and interrupt
Approx. price (USD)1ku |0.94