What technologies are enabling greater density?

Board area and height are becoming limiting factors as power demands increase. Power designers must squeeze more circuitry into their applications to differentiate their products while also increasing efficiency and enhancing thermal performance. Higher power levels in smaller form factors are now possible using TI’s advanced process, packaging and circuit-design technologies.

Benefits of TI technologies for power density

Smaller footprint, less heat
Improved thermal performance
Increased efficiency

Learn more about how we enable improved power density


Video series

Breaking down the fundamentals of power density

Every new technology advancement demands more power in smaller spaces. That’s the promise of power density – smaller packages, higher current, fewer trade-offs. See how we're driving greater density for the years to come.




Reference design

GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)

Reference design

High-power, high-performance automotive SiC traction inverter reference design

TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)


Reference design

Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design

This reference design is a high-density and high-efficiency 5-kW totem-pole power factor correction (PFC) design. The design uses a two-phase totem-pole PFC operating with variable frequency and zero voltage switching (ZVS). The control uses a new topology and improved triangular current mode (...)

Explore other power trends

Isolation

Increase safety with the highest working voltage and reliability

Low EMI

Lower system costs and quickly meet EMI standards by reducing emissions

Low noise & precision

Enhance power and signal integrity to improve system-level protection and accuracy

Low quiescent current

Extend battery and shelf life without compromising system performance