What technologies exist for galvanic isolation? Galvanic isolation is a method of electrically separating two domains, allowing power or signals to transfer across the barrier without compromising human safety, while also preventing ground potential differences and improving noise immunity. Our portfolio of proprietary isolation techniques, including a robust capacitive SiO2 insulation barrier and integrated IC transformer-based magnetic isolation, helps exceed Verband der Elektrotechnik (VDE), Canadian Standards Association (CSA) and Underwriters Laboratory (UL) standards without compromising performance.

 

Addressing High-Voltage Design Challenges with Reliable and Affordable Isolation

High-voltage designs come with their own unique challenges. See how TI's magnetic and capacitive isolation technologies deliver greater lifetimes at a lower system cost for isolated systems in EV, grid infrastructure, factory automation and motor drive applications. 

View white paper

Benefits of our isolation technology

Improved system robustness & reliability
Lower system cost
Scalability

Featured isolation products

ISOM8110ACTIVE

DC input, transistor output, single channel, opto-emulator with 100% to 155% CTR

TPSI2140-Q1ACTIVE

Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating

AMC23C12ACTIVE

Fast-response, reinforced, isolated window comparator with adjustable threshold and latch function

UCC34141-Q1ACTIVE

Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

Featured reference designs for isolation

Reference design

Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)

Reference design

Automotive SPI-programmable gate driver and bias supply with integrated transformer reference design

This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters and onboard chargers. Both the bias power and driver provide the high isolation (3-kV RMS for one minute) needed for 800-VDC bus application. The isolated bias provides 24 VDC both (...)

Reference design

AFE for insulation monitoring in high-voltage EV charging and solar energy reference design

This reference design features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. We present a new generation of isolated amplifiers and switchers (...)