AC/DC switching regulators

Achieve higher power density with TI's AC/DC products, leveraging options from highly integrated GaN devices to flexible PWM controllers
View all products

Browse by category

TI offers AC/DC power conversion products across diverse topologies and applications. Our switching regulators offer improved electrical characterisitics for enhanced efficiency across line and load conditions, meeting modern power supply requirements. TI's converters offer the highest level of integration and enable design simplicity by combining the controller and gallium nitride (GaN) power stage into a single product. Our application-specific controllers integrate gate drivers and use soft-switching controlalgorithms without integrated power transistor. While the general-purpose controllers offer more topology flexibility with drop-in or pin-to-pin replacements. From mobile adapters to electric vehicle chargers, smart TV to datacenter server supplies, and energy infrastructure, TI's AC/DC switching regulators enable breakthrough performance in energy-crititcal applications worldwide.

Related categories


DC/DC switching regulators

Explore the power conversion stage after AC/DC regulation.

DC/DC power modules

Discover the simplest and smallest devices for isolated bias.

Gate drivers

Drive any power switch efficiently and reliably at any power level for any application.

Why choose TI's AC/DC switching regulators?

Design for any topology
Deliver higher power density
Tailored to power switch technology

Select an AC/DC switching regulator category for your design


Technical resources

E-book

Power Topologies Handbook (Rev. A)

Learn the fundamentals of various switching power topologies including flybacks, push-pull, and bridges.
VIDEO SERIES

Power Factor Correction (PFC) basics and classifying topologies

Dive into the basics of PFC performance indicators like THD and the various topologies of PFCs.
Technical article

How to approach a power-supply design – part 1

Discover how to choose the right topology for your application in this 7-part application brief series of documents.

Design & development resources

Evaluation board

UCC28750 evaluation module for current-mode flyback controller

The UCC28750EVM-071 is a 60-W evaluation module for evaluating an off-line AC to DC power converter. The UCC28750EVM-071 is intended for evaluation purposes and is not intended to be an end product. The UCC28750EVM-071 converts 85-VRMS to 265-VRMS input voltage down to 24 VDC, capable of delivering (...)
Evaluation board

UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

Evaluation board

UCC25661 evaluation module

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC (...)

WEBENCH® Power Designer

WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Design tool

Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

Simulation tool

PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
6 May 2025 | COMPANY BLOG

TI advances power density and efficiency at PCIM 2025

Texas Instruments (TI) demonstrates new power-management products and designs at the Power Conversion, Intelligent Motion (PCIM) Expo and Conference. At the show, TI featured semiconductor advancements for sustainable energy, automotive, USB Type-C® and USB Power Delivery (PD), robotics, and motor control.
Read more

UCG28838

Approx. price (USD)1ku |2.712

TPS7H5031-SP
TPS7H5031-SEP
UCG28846

Approx. price (USD)1ku |2.358

TPS7H5030-SP
UCG28836

Approx. price (USD)1ku |2.712