USB-C Power Delivery controllers

The industry’s most complete portfolio of USB-C® power delivery controllers
View all productsWatch video

Browse by category

Our broad portfolio of USB Type-C power delivery (PD) controllers spans every power role, power level, and integration option—giving you the flexibility to build for any application. With support for the latest PD standards, up to 240W over a single USB-C interface, and an unmatched library of design resources, TI helps simplify the design process and quickly transition to USB-C power delivery.


Power role

Source, sink and dual-role port (DRP) configurations to cover any USB-C PD application

Max PDO

Full PD power spectrum support, scaling up to 240W over a single USB-C interface.

Power path control

Scalable USB-C PD options with internal and external power path configurations to match your design.

Sector

Select your PD controller based on your industry's requirements.

Related categories


USB Type-C technologies

Explore USB Type-C architectures, design considerations and TI’s full system-level solution portfolio.

USB port protection ICs

Overvoltage, overcurrent, EMI, ESD and surge protection integrated for USB.

View featured USB-C PD controllers

Power trends

Enable the highest power density from 15W to 100W with USB Type-C and USB Power Delivery (PD)

Shrink your system footprint significantly with the only PD controllers on the market with a 20V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.


Featured products for power density

TPS26750ACTIVE

USB Type-C® and USB Power Delivery (PD) 3.2 controller with 240W extended power-range support

TPS25751ACTIVE

USB-C® Power Delivery 3.2 controller with moisture detection and programmable power-supply

TPS25730ACTIVE

Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

Technical resources

Technical article

USB Type-C® and USB Power Delivery: Designing for both Extended Power Range and battery-powered systems (Rev. A)

Learn how simple and fast it is to design for both the USB Power Delivery (PD) 3.1 Extended Power Range (up to 240W) and battery-powered systems.
VIDEO SERIES

Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery

Transitioning to USB Type-C® doesn’t have to be difficult. This video shows just how easy it is to move from a barrel-jack connector to USB-C with TI’s TPS25730 USB Power Delivery controller.
White paper

A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)

This paper serves as an introduction to USB Type-C and USB Power Delivery (PD), examining various applications and their data and power requirements.