ESD protection diodes

ESD protection from a proven semiconductor leader
View all products

Browse by category

ESD diodes are a simple, low-cost way to protect electronics from the inevitable release of stored static electricity on common touchpoints such as ports and buttons. Browse the parametic search table or the links below to find diodes for a wide range of signal voltages offering protection up to ±30kV.

Related categories


USB Type-C technologies

Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

ESD protection for every design

Options in familiar packages
A diode for every interface
A focus on speed

New releases of ESD protection diodes

Protection for CAN and LIN

Final assembly of an automobile can be rife with opportunities for ESD as cables accumulate excess charge throughout the factory. ESD can also occur during maintinence any time cables are manipulated. Protect your systems from up to 30kV strikes with our selection of 24V solutions.


ESD2CAN24-Q1ACTIVE

Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks

ESD2CANFD24-Q1ACTIVE

Automotive, dual, 2.5pF ±24-V, 25-kV ESD protection diode for in-vehicle networks

ESD1LIN24-Q1ACTIVE

Automotive, 2.3-pF, ±24-V, ±30-kV ESD protection diode for LIN interfaces in SOD-32

The 'do-It-all' diodes

There are countless 24V lines across many systems, protect them all with a selection of diodes with multiple ratings and packages.


ESD752ACTIVE

Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge

ESD751ACTIVE

1.6-pF ±24-V ±22-kV ESD protection diode for USB power delivery

ESD762ACTIVE

Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge

Big protection, small package

Some of our smallest electronics carry the largest risk of ESD damage. Think about the smartwatch and phone you tap on and charge every day, the individual keys on your laptop's keyboard, ESD protection cannot be compromised due to lack of space. Therefore, we have released 30kV, low capacitance diodes in DFN0603.


ESD441ACTIVE

1-pF, 5.5-V, 30-KV ESD protection device in 0201 package

ESD451ACTIVE

0.5-pF, 5.5-V, 30-KV bidirectional ESD protection device in 0201 package

ESD341ACTIVE

0.66-pF ±3.6-V ±30-kV ESD protection diode with 5.4-A surge rating in 0201 package

Technical resources

Application note

Protecting Automotive CAN Bus Systems From ESD Overvoltage Events

Gain a full understanding of CAN ESD protection.
Application brief

ESD Protection for LIN Data Lines

See all of the considerations that go into LIN ESD diode selection.

ESD/TVS recommendations by interface

A simple table with our top recommendations for every common interface.

TPD4E1U06-G4

Approx. price (USD)1ku |0.134

ESD2IVN48-Q1

Approx. price (USD)1ku |0.134

ESD2CANFD60-Q1

Approx. price (USD)1ku |0.156

ESD551

Approx. price (USD)1ku |0.047

ESD551-Q1

Approx. price (USD)1ku |0.057

ESD441W-Q1

Approx. price (USD)1ku |0.043