Why choose TI for in-vitro diagnostic applications?
Engineering advanced medical equipment designs
Precision temperature regulation of samples, light sources and system components
Thermoelectric cooling provides precise temperature regulation of samples, light sources and system components. For in-vitro diagnostics, thermoelectric cooling subsystems can have extremely diverse requirements – power ranges from 15 W to more than 100 W, high efficiency and small size. Our products can help you meet your specific requirements.
What is a smart AFE?
Driving a Peltier Element (TEC): Efficiency and Aging (Rev. A)
Brushed and stepper motor automation
In large laboratory equipment, motors move different reagents into samples and then move those samples throughout the system. Our highly integrated brushed and stepper motors enable the precise distribution of reagents and samples, with automatic tuning, accurate current sensing, stall detection, silent stepping and advanced diagnostics to achieve quiet, effortless motion.
Sensorless Stall Detection for Stepper Motors (Rev. A)
Introduction to motor drivers
How to Reduce Audible Noise in Stepper Motors (Rev. A)
Liquid-level sensing for samples
Whether for proximal monitoring or use in control loops, in-vitro diagnostic devices now have stricter requirements in order to conform to both hospital and at-home use. These requirements include lower power, faster response times, integrated functionality to reduce size, and long lifetimes. Ultrasonic technology enables improvements in all of these areas, while also being noninvasive and low cost.
Ultrasonic sensing for respiratory equipment
Oxygen Concentration Sensing
High Resolution Ultrasonic Liquid Level Sensing (Rev. A)
MSP430FR5043ACTIVE
Optical signal chain with low noise and accuracy
A precision optical signal chain converts photonic signals into analog signals and then digitalized by an analog-to-digital converter (ADC). It prioritizes ultra-low noise, exceptional stability and high linearity across its components including photodetectors (PD), transimpedance amplifiers (TIA) and ADCs.
High Speed Amplifiers for In-Vitro Diagnostics (IVD) Analog Front End
Webinar: How to design an analog front end for in-vitro diagnostic applications
High Speed ADCs and Amplifiers for Flow Cytometry Applications
Constant current and auto-power control solution for LED and laser module
Precision LED and laser driver solutions deliver stable and regulated current which is essential for optimal optoelectronic performance. They prioritize ultra-low noise, exceptional current accuracy and high efficiency across components. This minimizes output fluctuation, drift and thermal stress, which is critical in applications demanding extreme reliability and precise light control.
Smart DAC Product Selection Guide
LED animation using smart AFE
LMH13000 lidar overview
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
MSP430 MCUs Ultrasonic Sensing Design Center
Ultrasonic design center is a one stop resource to develop ultrasonic sensing applications using MSP430TM microcontrollers (MCUs) that includes tools, a graphical user interface (GUI), documentation, software libraries and application examples. Developers can quickly configure and customize (...)