EV charging needs to be quick, affordable, safe and reliable. Providing a flexible infrastructure to generate, store, transmit and distribute the additional power is crucial for the electrification journey. Whether improving performance, convenience or accessibility, our semiconductor technology will be a key part of the charging infrastructure that will power the electrification transformation.

Why choose TI for your EV charging design?

Increase power density
Accurate sensing solutions
Find flexibility in connecting

Engineering faster, more efficient charging systems

Choose from several products, including GaN FETs, real-time microcontrollers, gate drivers for SiC,  IGBTs and isolated power bias supplies.

  • Increase power density over IGBT (insulated gate bipolar transistor)-based solutions and significantly reduce the size of DC wall boxes with our GaN technology.
  • For >50-kW DC charging stations, our isolated gate drivers and isolated power bias supplies enable adoption of SiC FETs and can support 1.5-kV working voltages.
  • Our reference designs feature Wolfspeed, a global leader for SiC metal-oxide semiconductor field-effect transistors (MOSFET). Wolfspeed’s SiC products offer the industry’s lowest on-state resistances as well as low switching losses, enabling high power density and efficiency.

White paper

Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D)

This paper provides an overview of galvanic isolation, explains common isolation methods for high-voltage systems, and how our isolation products can help you meet isolation needs reliably while reducing solution size and cost.
White paper

Impact of an isolated gate driver (Rev. A)

This article provides insight into how SiC is helping energy system designers achieve a balance among efficiency, density, cost and reliability.
Technical article

Increasing power density with an integrated GaN solution

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. 

UCC14240-Q1ACTIVE

Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module

LMG3425R030ACTIVE

600-V 30-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode

TMS320F280039CACTIVE

C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Find flexibility in connecting with a product portfolio that provides connectivity standards (Wi-Fi®, Bluetooth®, Wi-SUN, wired Ethernet) and protocols (OCPP, ISO15118).

  • Enable vehicle-to-grid (V2G) and vehicle-to-home (V2H) with access to connectivity standards and protocols, including OCPP and ISO15118.
  • AM625x ARM Cortex A53 processor with built-in HSM (Hardware Security Module) to support secure communication for Plug and Charge.
  •  Linux based eco system for easy integration of 3rd party stacks and low power operation.

Product overview

CCS-Compliant EV Service Equipment Reference Design for Level 1 and 2 EV Charger

Dive deeper into EV charging protocols and how system designers can meet standards for interoperability.

Build a smart EV charging station with Vehicle-to-Grid (V2G) communication

Take charge of your smart EV charging station design with TI’s new low-power AM62x processors, featuring Arm®-based edge AI technology and robust connectivity options for fast, flexible and secure data transfer.

AM625ACTIVE

Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

CC3301ACTIVE

SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC

CC1312RACTIVE

SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Our current and voltage sensing technology, leads the industry in performance, with accurate DC and AC performance for both isolated and non-isolated measurement.

  • Isolated and non-isolated amplifiers and modulators for shunt based current sensing with high noise immunity and low radiated emissions for more reliable data transfer across voltage domains.
  • RCD and insulation monitoring reference designs to speed up time to market and integration.
  • Achieve revenue-grade AC and DC e-metering with our high-accuracy current and voltage sensing analog-to-digital converters (ADCs), and enable powerful insights for convenience, energy savings and grid stability.

How precision ADCs enable highly accurate metering systems in EV chargers

Explore how precision ADCs accurately monitor the energy needed to charge a vehicle, helping make EV charging more efficient and convenient.

Simplifying high-voltage sensing with Hall-effect current sensors

Read about recent innovations that make it possible to use Hall-effect current sensors in high-voltage applications.
Technical article

Delivering accurate current sensing for safer solar energy systems and EV chargers

Read how isolated Hall-based and shunt-based current sensing enables safe and accurate measurement of current in EV charging and solar energy systems.

AMC3302ACTIVE

±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC

AMC1306M05ACTIVE

±50-mV input, precision current sensing reinforced isolated modulator

ADS131M08ACTIVE

24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC

Design & development resources

Reference design

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Reference design

11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Reference design

AC level 2 charger platform reference design

Electric vehicle supply equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high-power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, (...)


Reference designs icon

Reference designs related to EV charging infrastructure

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs

12 OCT 2023 | COMPANY BLOG

Why accurate and reliable high-voltage sensing is critical to the future of electrification

Technology that measures temperature, current and voltage can help accelerate the transition from fossil fuels to renewable energy sources.
Read more

Technical resources

White paper

Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A)

As more EVs and HEVs hit the road around the world, automotive system developers will need to improve efficiency and lower battery charging times in these vehicles, all without adding too much weight. Read more to find out how.
Blog

Misconceptions about EV charging

The electric vehicle (EV) charging industry is growing fast, given commitments from car manufacturers worldwide to sell only EVs in the future, and assistance from governments to build fast, reliable charging networks.
Application note

Design Considerations for Current Sensing in DC EV Charging Applications

This application report looks into design considerations for current sensing in EV charging applications, especially with a focus on the gain error, offset, bandwidth, and latency concerning system performance.