The market for in-cabin sensing systems is growing rapidly due to new regulations and car assessment programs to advance passenger and vehicle safety. We help you to design enhanced systems for driver and occupant monitoring with our extensive porfolio of dedicated power, processing and communication technologies.

Why choose TI for your in-cabin sensing systems?

Scalable, efficient processing
Reliable, high-speed communication
Power efficiency

Design in-cabin sensing systems that help enable a safe and intelligent driving experience

Process vision and radar data in real time

In-cabin sensing systems require accurate real-time vision and radar data analysis. From computer vision and signal and image processing to artificial intelligence and deep learning capabilities, our Arm®-based processors enable a broad range of efficient computing performance to improve passenger and road safety. Design scalable and efficient in-cabin monitoring systems without sacrificing critical resources and streamline your system designs.


TDA4AL-Q1ACTIVE

SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, and C7xDSP for vision perception and analytics

AM62A7-Q1ACTIVE

2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras

Transmit data reliably and securely across any network

Our advanced communication technologies safely and reliably transmit camera and radar data across any vehicle architecture, enabling time-critical safety decisions. Our diverse portfolio of vehicle networking includes Ethernet physical layers (PHYs), Flat Panel Display-Link (FPD-Link) serializers and deserializers, Controller Area Network (CAN) and Local Interconnect Network (LIN) – all designed to improve data speeds and reliability for safety-critical driver assistance applications.


DP83TC813R-Q1ACTIVE

Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY

DS90UB971-Q1ACTIVE

FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors

Power-efficient performance

Reducing power needs while meeting growing performance requirements is a concern for designers of camera systems. An integrated power-management integrated circuit (PMIC) dedicated to a specific system-on-chip or image sensor can reduce component count and system size while increasing efficiency and thermal performance. Our programmable power-management integrated circuits can help you limit noise and maintain power density in camera system designs while meeting International Organization for Standardization 26262 standards up to Automotive Safety Integrity Level D.


TPS650350-Q1ACTIVE

18V PMIC with three buck converters and one LDO for camera modules

TPS65224-Q1ACTIVE

5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B

TPS650362-Q1PREVIEW

Automotive 35V PMIC with three buck converters and one LDO regulator for camera modules up to ASIL-B

Providing radar devices for efficient in-cabin sensing

Our portfolio of highly reliable automotive radar devices range from high-resolution, high-performance analog front ends and integrated SoCs to low-power, low-cost radar chips. Our devices enable scalable in-cabin sensing applications, helping achieve better occupant safety and compliance with global New Car Assessment Program regulations.


AWRL6432ACTIVE

Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor

AWR6843ACTIVE

Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

AWR6443ACTIVE

Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator

Design & development resources

Reference design

Automotive 2-MP camera module reference design for DMS and other camera modules

This reference design provides a compact and scalable camera module for automotive driver monitoring systems (DMS) and other vision applications. It combines a 2-megapixel (2 MP) imager with a 4-Gbps serializer and four-channel power management integrated circuit (PMIC).

The camera module is a (...)

Reference design

Vehicle occupant detection reference design

This reference design demonstrates the use of the AWR6843 60GHz single-chip mmWave sensor with integrated DSP, as a Vehicle Occupant Detection (VOD) and Child Presence Detection (CPD) Sensor enabling the detection of life forms in a vehicle. This design provides a reference software processing (...)

Evaluation board

AM62A starter kit for low-power Sitara™ processors

The SK-AM62A-LP starter kit (SK) evaluation module (EVM) is built around our AM62A AI vision processor, which includes an image signal processor (ISP) supporting up to 5 MP at 60 fps, a 2 teraoperations per second (TOPS) AI accelerator, a quad-core 64-bit Arm® Cortex®-A53 microprocessor, a (...)


Reference designs icon

Reference designs related to In-cabin sensing

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs

Featured products

AM62A7-Q1ACTIVE

2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras

TDA4AL-Q1ACTIVE

SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, and C7xDSP for vision perception and analytics

TPS65224-Q1ACTIVE

5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B

AWRL6432ACTIVE

Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor

DS90UB971-Q1ACTIVE

FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors

TPS650362-Q1PREVIEW

Automotive 35V PMIC with three buck converters and one LDO regulator for camera modules up to ASIL-B