SNVS859C July 2012 – September 2016 LM25101
PRODUCTION DATA.
The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.
These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM25101 | MSOP PowerPAD (8) | 3 mm × 3 mm |
| WSON (8) | 4 mm × 4 mm | |
| WSON (10) | 4 mm × 4 mm | |
| SO PowerPAD (8) | 3.9 mm × 4.89 mm | |
| SOIC (8) | 3.91 mm × 4.9 mm |