• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Optimizing Board Space for Discrete LOGIC Designs Using Smallest Package Solutions

    • SCLA053A August   2022  – September 2022 SN74HCS08 , SN74HCS125 , SN74HCS14 , SN74HCS32 , SN74LVC08A , SN74LVC125A , SN74LVC14A , SN74LVC2G32

       

  • CONTENTS
  • SEARCH
  • Optimizing Board Space for Discrete LOGIC Designs Using Smallest Package Solutions
  1. 11
  2. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

Optimizing Board Space for Discrete LOGIC Designs Using Smallest Package Solutions

1

Introduction

To get the most out of your board space and the wide selection of packages available from Texas Instruments, consider using a dual footprint. The term dual footprint here refers to overlaying two PCB landing pads for two different package configurations. In supply constrained environments, this is a great method to mitigate supply issues for new designs or board spins.

There are many different package types and configurations available that enable overlaying their landing pads while occupying an optimized board area. Clearance rules must always be observed and are dependent on voltage and power requirements. TI's logic devices work at low voltages, so generally clearances are very small and allow for this type of operation. This application brief will cover examples for dual footprints using industry standard packages both leaded and leadless. All examples will have a minimum of 5 mil clearance between any traces.

Leaded to Leadless Packages

Combined footprints from leaded to leadless packages are ideal as long as they have the same pin count and similar pin orientation. TI's latest QFN packages are some of the industries smallest packages, they will easily fit inside the land pattern of numerous larger leaded packages. This allows for easy routing to each corresponding pin without any vias. An ample amount of TI's most popular devices are offered in both leaded and leadless packages, allowing for effortless drop-in replacements.

GUID-20220922-SS0I-X1WW-QL94-2NZHXG8FCCX4-low.gifFigure 1-1 PW + BQA Dual Footprint

Figure 1-1 shows a dual footprint for a TSSOP (PW) 14 pin package and a WQFN (BQA) 14 pin package.

Package Sizes:

  • 14-Pin PW: 37.63 mm2
  • 14-Pin BQA: 11.16 mm2

Total Board Space Used:

  • PW + BQA: 37.63 mm2

TI's latest logic family, HCS, offers the most popular functions in the PW, DYY and BQA packages.

Table 1-1 Recommended Parts
Part NumberVcc RangeTypeFeatures
SN74HCS082 V to 6 VAND GateSchmitt-trigger inputs
4 Channels
SN74HCS322 V to 6 VOR GateSchmitt-trigger inputs
4 Channels
SN74HCS142 V to 6 VInverterSchmitt-trigger inputs
6 Channels
SN74HCS1252 V to 6 VBuffer Schmitt-trigger inputs
3-State outputs
4 Channels

Leaded to Leaded Packages

Leaded packages are easily leveraged for dual footprints as long as they have the same pin count and similar lead pitches. Board traces are routed between the corresponding pins of each package. Vias can be used to connect certain leads between packages to meet PCB trace clearance rules.

When combining packages with similar pin configurations the smaller package footprint can sometimes be used within the land pattern area of the larger package. Figure 1-2 shows an example of this for an SOT (DYY) and a TSSOP (PW) package.

GUID-20220922-SS0I-0NJJ-DP04-W4BPXBHMTPF6-low.gifFigure 1-2 PW + DYY Dual Footprint

Package Sizes:

  • 14-Pin PW: 37.63 mm2
  • 14-Pin DYY: 20.4 mm2

Total Board Space Used:

  • PW + DYY: 37.63 mm2

Package combinations where the smaller package does not fit inside the larger package can still be used in dual footprints by overlapping the packages as shown in Figure 1-3 and Figure 1-4.

GUID-20220922-SS0I-TW88-SC3N-VRCHH5ZL1FDS-low.gifFigure 1-3 PW + DGS Dual Footprint

Figure 1-3 shows a dual footprint for a TSSOP (PW) 20 pin package and a VSSOP (DGS) 20 pin package.

Package Sizes:

  • 20-Pin PW: 48.28 mm2
  • 20-Pin DGS: 34.49 mm2

Total Board Space Used:

  • PW + DGS: 59.84 mm2
GUID-20220922-SS0I-38GP-TGQD-JS08TMJH9H3L-low.gifFigure 1-4 DCU + DCT Dual Footprint

Figure 1-4 shows a dual footprint for a VSSOP (DCU) 8 pin package and a SSOP (DCT) 8 pin package.

Package Sizes:

  • 8-Pin DCU: 11.57 mm2
  • 8-Pin DCT: 20.17 mm2

Total Board Space Used:

  • DCU + DCT: 23.68 mm2

TI's most popular logic family, LVC, offers the most popular functions in the PW, DGS, DCU and DCT packages.

Table 1-2 Recommended Parts
Part NumberVcc RangeTypeFeatures
SN74LVC08A1.65 V to 3.6 VAND GateHigh drive strength
4 Channels
SN74LVC2G321.65 V to 5.5 VOR GateHigh drive strength
2 Channels
SN74LVC14A1.65 V to 3.6 VInverterHigh drive strength
6 Channels
SN74LVC125A1.65 V to 3.6 VBuffer High drive strength
3-State outputs
1 Channel

Design Considerations

When designing dual footprints with logic devices the main concern is to maintain at least a 5 mil clearance between the pads of both devices. This will prevent the solder mask from being applied inadequately in the manufacturing process. If solder mask is not applied properly, the device can shift during the reflow process potentially causing floating pins or short circuits. An additional concern, mainly for noisy environments, is that one device will have a longer trace from the supply pin to the bypass capacitor making it slightly more susceptible to noise.

Conclusion

Dual footprints are an excellent method to future-proof your designs, providing multi-sourced sockets to prevent supply constraints while maintaining similar size to a typical single footprint option. The combined footprints shown are just a few examples. Many more package combinations are possible using the huge portfolio available from TI.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2022, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale