SLVA504A February 2012 – July 2021 DRV8243-Q1 , DRV8244-Q1 , DRV8245-Q1 , DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8825 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872
There are two fundamental sources of power dissipation on the power FETs in a driver IC.
This dissipation is typically not considered as it is quite insignificant.
In summary, power dissipation total is given by:
Typically, this can be approximated to just three sources, given by:
The next set of sub-sections show the power dissipation in each power FET for conduction and switching losses based on the application configuration (H-bridge or Half bridge driver using high-side or low-side recirculation).
Region | Time ratio within PWM cycle | HS1 [W] | LS1 [W] | HS2 [W] | LS2 [W] |
---|---|---|---|---|---|
1 | 50% = On-time × 20 KHz1 | 100 mΩ × 1A2 | 0 | 0 | 100 mΩ × 1A2 |
2 | 13.5 V/(13.5 V/μs) x 20 KHz | 100 mΩ × 1A2 | 0 | 0 | 0.5 x 13.5 V x 1 A |
3 | 100 ns x 10 KHz | 100 mΩ × 1A2 | 0 | 1 V x 1 A | 0 |
4 | 1 V/(13.5 V/μs) x 20 KHz | 100 mΩ × 1A2 | 0 | 0.5 x 1 V x 1 A | 0 |
5 | (1 - 50%) = Off-time × 20 KHz1 | 100 mΩ × 1A2 | 0 | 100 mΩ × 1A2 | 0 |
6 | 1 V/(13.5 V/μs) x 20 KHz | 100 mΩ × 1A2 | 0 | 0.5 x 1 V x 1 A | 0 |
7 | 100 ns x 20 KHz | 100 mΩ × 1A2 | 0 | 1 V x 1 A | 0 |
8 | 13.5 V/(13.5 V/μs) x 20 KHz | 100 mΩ × 1A2 | 0 | 0 | 0.5 x 13.5 V x 1 A |
PHS1 = 100 mΩ × 1 A2 = 0.1 W
PLS1 = 0
PHS2 = [100 mΩ × 1 A2 x (1-0.5)] + [2 x 1 V x 1 A x 100 ns x 20 KHz] = 0.054 W
PLS2 = [ 100 mΩ × 1 A2x 0.5] + [13.5 x 1 A x 13.5 V/ (13.5 V/μs) x 20 KHz] = 0.32 W
It is not necessary to include PIVM and PLDO as their impact is usually minimal enough to be inconsequential. That being said, they can be calculated as:
PIVM = 13.5 V × 10 mA = 0.135 W and PLDO = 5 mA × (13.5 V - 5 V) = 0.0425 W
PTOT = PHS1 + PLS1 + PHS2 + PLS2 = 0.1 + 0 + 0.054 + 0.32 = 0.474 W
or PTOT = 0.474 W + PIVM + PLDO = 0.6515 W
Region | Time ratio within PWM cycle | LS2 [W] | HS2 [W] | LS1 [W] | HS1 [W] |
---|---|---|---|---|---|
1 | 50% | 100 mΩ × 1 A2 | 0 | 0 | 100 mΩ × 1 A2 |
2 | 13.5 V/13.5 V/μs x 20 KHz | 100 mΩ × 1 A2 | 0 | 0 | 0.5 x 13.5 V x 1 A |
3 | 100 ns x 20 KHz | 100 mΩ × 1 A2 | 0 | 1 V x 1 A | 0 |
4 | 1 V/13.5 V/μs x 20 KHz | 100 mΩ × 1 A2 | 0 | 0.5 x 1 V x 1 A | 0 |
5 | (1 - 50%) | 100 mΩ × 1 A2 | 0 | 100 mΩ × 1 A2 | 0 |
6 | 1 V/13.5 V/μs x 20 KHz | 100 mΩ × 1 A2 | 0 | 0.5 x 1 V x 1 A | 0 |
7 | 100 ns x 20 KHz | 100 mΩ × 1 A2 | 0 | 1 V x 1 A | 0 |
8 | 13.5 V/13.5 V/μs x 20 KHz | 100 mΩ × 1 A2 | 0 | 0 | 0.5 x 13.5 V x 1 A |
PLS2 = 100 mΩ × 1 A2 = 0.1 W
PHS2 = 0 W
PLS1 = [100 mΩ × 1 A2 x (1-0.5)] + [2 x 1 V × 1 A x 100 ns x 20 KHz] = 0.054 W
PHS1 = [ 100 mΩ × 1 A2 x 0.5] + [13.5 V x 1 A x 13.5 V / 13.5 V/μs x 20 KHz] = 0.32 W
PTOT = 0.1 + 0 + 0.054 + 0.32 = 0.474 W or PTOT = 0.6515 W if PIVM and PLDO are included. These values are the same as the H-Bridge in High-Side Recirculation.