• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Optimizing Video Doorbell Designs with Common Logic Use Cases

    • SCLA018A March   2019  – April 2021 SN74AVC4T774 , TXB0104

       

  • CONTENTS
  • SEARCH
  • Optimizing Video Doorbell Designs with Common Logic Use Cases
  1.   Trademarks
  2. 1Block Diagram
  3. 2Optimize System Controller to Wireless Module Interface
  4. 3Logic and Translation Use Cases
    1. 3.1 Logic Use Cases
      1. 3.1.1 Increase Number of Controller Outputs
      2. 3.1.2 Drive Indicator LEDs
      3. 3.1.3 Open-Drain Buffer
      4. 3.1.4 Debounce Switches and Buttons
      5. 3.1.5 Generate a Clock Signal from a Crystal Oscillator
    2. 3.2 Voltage Translation Use Cases
      1. 3.2.1 SPI Communication
      2. 3.2.2 GPIO Communication
      3. 3.2.3 I2C Communication
      4. 3.2.4 SD Card Communication
  5. 4Recommended Logic and Translation Families for Video Doorbells
    1. 4.1 AUP: Advanced Ultra-Low-Power CMOS Logic and Translation
    2. 4.2 AXC: Advanced Extremely Low-Voltage CMOS Translation
    3. 4.3 LVC: Low-Voltage CMOS Logic and Translation
  6. 5Revision History
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Optimizing Video Doorbell Designs with Common Logic Use Cases

Trademarks

Wi-Fi is a trademark of Wi-Fi Alliance.

All trademarks are the property of their respective owners.

1 Block Diagram

GUID-464C476E-BEBC-49E3-87A3-891D0BFF1D2C-low.gif Figure 1-1 Simplified Block Diagram for Video Doorbells

See the interactive online End Equipment Reference Diagram for a more complete view.

2 Optimize System Controller to Wireless Module Interface

It is often desirable to have the system controller for a battery powered device such as a video doorbell to be as low voltage as possible. Reducing supply voltage reduces power consumption significantly; this reduction in voltage, however, also limits the peripherals that can be operated. It is very common for wireless interface modules to need at least 1.8 V supply and signal levels, sometimes requiring as much as 5 V for the supply.

GUID-20210319-CA0I-P2CP-QZTB-PCZGKL7N1ZBM-low.svgFigure 2-1 SPI Translation for System Controller to Wi-Fi™ Module Interface

Serial Peripheral Interface (SPI) provides up to 10 Mbps of data transfer and is typically used for this type of communication. There are two common solutions used for translating the voltage of this interface using either the TXB0104 or the SN74AXC4T774 voltage translators.

TXB0104

  • Auto-bidirectional: No direction configuration required
  • Works for 1.2 V to 5 V translation
  • 20 Mbps per channel at 1.2 V operation

SN74AXC4T774

  • 100 Mbps at 1.2 V operation
  • Requires direction configuration; typically hard-configured to unidirectional translation
  • 3.6 V maximum operating voltage

3 Logic and Translation Use Cases

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale