• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TI Space Enhanced Plastic Logic Overview and Applications in Low-Earth Orbit Satellite Platforms

    • SCEA149 September   2024 SN54SC245-SEP , SN54SC2T74-SEP , SN54SC3T97-SEP , SN54SC3T98-SEP , SN54SC4T00-SEP , SN54SC4T02-SEP , SN54SC4T08-SEP , SN54SC4T125-SEP , SN54SC4T32-SEP , SN54SC4T86-SEP , SN54SC6T06-SEP , SN54SC6T07-SEP , SN54SC6T14-SEP , SN54SC6T17-SEP , SN54SC8T138-SEP , SN54SC8T595-SEP , SN54SLC8T245-SEP

       

  • CONTENTS
  • SEARCH
  • TI Space Enhanced Plastic Logic Overview and Applications in Low-Earth Orbit Satellite Platforms
  1.   1
  2.   2
  3.   Trademarks
  4. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Application Brief

TI Space Enhanced Plastic Logic Overview and Applications in Low-Earth Orbit Satellite Platforms

Abstract

Texas Instruments has historically only offered space-grade logic devices in larger ceramic packages, with many being released in the 1980s, 90s and early 2000s. Many of these older devices are also limited on supply voltage range, giving customers an option of either 3.3V or 5.0V Vcc. Rapidly emerging trends in the space industry for LEO (low-earth orbit) satellite platforms include the adoption of space-enhanced plastic (SEP) packaging over traditional ceramic packaging, as well as FPGAs (Field Programmable Gate Arrays) moving to lower supply voltages specifications such as 1.8V and even 1.2V. To best assist customers in designing next-generation space electronic systems, TI has released a brand-new group of SEP logic devices in the Space CMOS (SC) Logic family. This new family features readily available TID (total ionizing dose) + SEE (single event effects) radiation reports, 1.2V to 5.5V supply voltage support, and integrated single supply up/down level translation.

Introduction

As many modern LEO (Low-Earth Orbit) satellites are continuing to reduce in size, printed circuit board (PCB) size and power consumption limitations are rapidly becoming significant design roadblocks for many satellite system designers. Although some modern FPGAs have become smaller in size with lower voltage specifications and subsequent improvements in power efficiency, this has created additional issues. Smaller FPGAs can quickly become limited on GPIO (General Purpose Input/Output) and, more commonly, many surrounding peripheral devices remain restricted on I/O voltages, creating a so-called voltage mismatch. To solve these new design challenges, power-efficient and flexible interface designs are required.

A common type of interface design that has historically been sought after by satellite system designers is logic. Whether a buffer, level-translator, flip-flop, or shift register, these devices offer a reliable and cost-effective way to solve simple system design challenges and complete satellite designs. Dating back to the 1970s and 1980s, many engineers utilized Texas Instruments reliable 5V bipolar space logic devices to resolve various types of simple system design issues. While the majority of these logic devices are still available today, many of them have packages that are too large, or supply voltage specifications that are not compatible with many new FPGAs.

To both meet and exceed modern satellite system requirements, Texas Instruments performed a grounds-up development on a new Space CMOS (SC) Logic family, integrating a number of new features and benefits.

 Bipolar Space Logic AND Gate
          (SN54LS08-SP) in 14-pin CFP (W) Package Figure 1 Bipolar Space Logic AND Gate (SN54LS08-SP) in 14-pin CFP (W) Package
Note: First released in 1983, the larger package and lead forming challenges can make it difficult to use on shorter duration, lower-cost LEO (Low-Earth Orbit) platforms

New parameters and functions - TI Space CMOS Logic Family

  1. Wide supply voltage specifications

    The SC (Space CMOS) logic family was designed to interface with many different variations of system requirements and FPGA I/O voltages. Whether running at 5V, 3.3V or even 1.2V, the SC family is able to directly interface with FPGAs of various types and run off the same supply.

    Table 1 Family Comparison Table by Supply Voltage Range (Recommended Operating Conditions)
    Common Logic Product Families
    Family AC ACT HC LS LVC SC (New!)
    Supply voltage - Min 2.0V 4.5V 2.0V 4.5V 1.65V 1.2V
    Supply voltage - Max 6.0V 5.5V 6.0V 5.5V 3.6V 5.5V
  2. Integrated single supply up and down level translation

    When designing with FPGAs and lower supply voltages, one issue that many engineers encounter is known as a voltage mismatch between a system controller and peripheral device. For example, an FPGA can operate at a Vcc of 1.2V, while peripheral devices operate at 5V, 3.3V, or 1.8V logic levels. Especially if already using some sort of logic between these two devices, one can take advantage of the integrated level translation feature of the SCxT logic devices to solve this issue:

     Visual of Single Supply
              Translation Feature of New Space Logic Products Figure 2 Visual of Single Supply Translation Feature of New Space Logic Products
  3. Accessible TID (Total Ionizing Dose) and SELU (Single Event Latch-Up) reports on ti.com

    The SC family was designed with radiation tolerance in mind especially at lower supply voltages like 1.2 and 1.8V (30krad, 43MeV). Radiation data reports are readily available for the SC Family Logic devices on ti.com, as well as data sheet, inventory, and other design resources.

     TI.com Technical Documentation
              Section for Logic Space CMOS Family Devices Figure 3 TI.com Technical Documentation Section for Logic Space CMOS Family Devices
  4. Smaller plastic packaging enables significant board area savings and weight reduction

    For lower-cost LEO missions, one constraint that many system designers have to work around is a smaller PCB size. Rather than trying to trim and form the leads of a larger ceramic package, TI logic offers the space CMOS family in a much smaller, plastic TSSOP packaging.

     Area Comparison Between Two
              Ceramic Packages and the New Plastic Packages Figure 4 Area Comparison Between Two Ceramic Packages and the New Plastic Packages
  5. New pin-configurable logic functions enable increased system design flexibility

    The SN54SC3T97-SEP and the SN54SC3T98-SEP are unique devices that allow for multiple logic functions within a singular chip. Especially when looking for logic early on in a design, these devices offer quick, cost-effective, and customizable designs to common system-level design issues.

     Logic Diagram and Function Table
              for 97 Function (SN54SC3T97-SEP) Figure 5 Logic Diagram and Function Table for 97 Function (SN54SC3T97-SEP)
  6. Integrated Triple Redundancy feature for D-type Flip-Flop (SN54SC2T74-SEP) and other sequential devices

    To best prevent SEUs (Single Event Upsets) and subsequent bit flipping, all sequential devices in the Space CMOS (SC) family such as flip-flops and shift registers come with an integrated triple modular redundancy feature. Where, each output of the sequential device is tied to a 3-channel majority voter-type circuit, and in the event of an upset of 1 channel, the 2 additional redundant paths allow the device to maintain functionality and signal integrity without failure.

     Triple Modular Redundancy Feature
              Illustration (Majority State of A/B/C = Y) Figure 6 Triple Modular Redundancy Feature Illustration (Majority State of A/B/C = Y)

Common applications of the SC family Logic in Satellite Payloads

  1. Logic AND gates (SN54SC4T08-SEP)

    The SN54SC4T08-SEP is a 2-input, 4-channel AND gate with an integrated single-supply level translator. Many modern satellite payloads today utilize comparators to measure analog signals from various different types of sensors. Multiple logic gates are typically required to consolidate these comparator outputs and provide a single digital design to an MCU or FPGA. The added level translation feature allows for direct FPGA interface without the need for additional devices.

     SN54SC4T08-SEP Comparator
              Consolidation Use Case Figure 7 SN54SC4T08-SEP Comparator Consolidation Use Case
  2. Octal BUS Transceiver (SN54SC245-SEP)

    The SN54SC245-SEP is an Octal Bus Transceiver with 3-state outputs. With an output drive current up to 25mA, this device is excellent for driving digital signals across long board traces or transmission lines. The inputs can also accept voltages up to 5.5V, making the device capable of single supply down translation.

     SN54SC245-SEP Driver Example Use
              Case Figure 8 SN54SC245-SEP Driver Example Use Case
  3. Dual-Supply Voltage Level Translator (SN54SLC8T245-SEP)

    The SN54SLC8T245-SEP is a dual supply voltage level translator. This device resolves common voltage level mismatch between devices operating at the latest voltage nodes (0.7V, 0.8V, and 0.9V) and devices operating at industry standard voltage nodes (1.8V, 2.5V, and 3.3V). As modern FPGAs have moved to lower supply voltages, voltage translation type devices are becoming increasingly common in modern space systems.

     SN54SLC8T245-SEP Example Level
              Translation Use Case Figure 9 SN54SLC8T245-SEP Example Level Translation Use Case

Product Selection Tables

Table 2 Product Selection Tables
Logic and Voltage Translation - SEP Products
Device Function Vcc Channel # TID and SEE ratings TI.com link (Data sheet, Inventory, and Radiation Reports)
SN54SC4T00-SEP NAND Gate 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T00-SEP
SN54SC4T02-SEP NOR Gate 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T02-SEP
SN54SC6T06-SEP Inverter; Open-Drain 1.2V to 5.5V 6

50krad – Char. 30krad – RLAT

43MeV

SN54SC6T06-SEP
SN54SC6T07-SEP Buffer; Open-Drain 1.2V to 5.5V 6

50krad – Char. 30krad – RLAT

43MeV

SN54SC6T07-SEP
SN54SC4T08-SEP AND Gate 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T08-SEP
SN54SC6T14-SEP Inverter; Schmitt-trigger 1.2V to 5.5V 6

50krad – Char. 30krad – RLAT

43MeV

SN54SC6T14-SEP
SN54SC6T17-SEP Buffer; Schmitt-trigger 1.2V to 5.5V 6

50krad – Char. 30krad – RLAT

43MeV

SN54SC6T17-SEP
SN54SC4T32-SEP OR Gate 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T32-SEP
SN54SC2T74-SEP D-type Flip-Flop 1.2V to 5.5V 2

50krad – Char. 30krad – RLAT

43MeV

SN54SC2T74-SEP
SN54SC4T86-SEP XOR Gate 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T86-SEP
SN54SC3T97-SEP Configurable multiple-function gate 1.2V to 5.5V 3

50krad – Char. 30krad – RLAT

43MeV

SN54SC3T97-SEP
SN54SC3T98-SEP Configurable multiple-function gate; inverted 1.2V to 5.5V 3

50krad – Char. 30krad – RLAT

43MeV

SN54SC3T98-SEP
SN54SC4T125-SEP Buffer; 3-state 1.2V to 5.5V 4

50krad – Char. 30krad – RLAT

43MeV

SN54SC4T125-SEP
SN54SC8T138-SEP 3-line to 8-line decoder/demultiplexer 1.2V to 5.5V 8

50krad – Char. 30krad – RLAT

43MeV

SN54SC8T138-SEP
SN54SC245-SEP Octal Bus Transceiver; 3-state 1.2V to 5.5V 8

50krad – Char. 30krad – RLAT

43MeV

SN54SC245-SEP
SN54SLC8T245-SEP Dual-Supply Voltage Translator 0.65V to 3.6V 8

20krad – Char. 20krad – RLAT

43MeV

SN54SLC8T245-SEP
SN54SC8T541-SEP Buffer; 3-state output 1.2V to 5.5V 8

50krad – Char. 30krad – RLAT

43MeV

SN54SC8T541-SEP
SN54SC8T595-SEP Shift Register 1.2V to 5.5V 8

50krad – Char. 30krad – RLAT

43MeV

SN54SC8T595-SEP
Related information
  • https://www.ti.com/product/SN54LS08-SP

Trademarks

All trademarks are the property of their respective owners.

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale