• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Enhancing Smart Metering with TI Multiplexers and Analog Switches

    • SCDT006 January   2025 SN74LV4051A , SN74LVC1G3157 , TMUX1219

       

  • CONTENTS
  • SEARCH
  • Enhancing Smart Metering with TI Multiplexers and Analog Switches
  1.   1
  2.   2
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Product Overview

Enhancing Smart Metering with TI Multiplexers and Analog Switches

Smart meters are revolutionizing the way we monitor and manage energy consumption. At the heart of these advanced systems are multiplexers, which play a crucial role in optimizing sensor data acquisition and signal routing. This overview explores key applications of multiplexers in smart meters and highlights in demand features that allow for easy integration.

Small Size Multiplexers

Size optimization is a key care about in temperature sensing as the amount of sensors and PCB area vary from design to design. Fortunately, TI offers a variety of small packages in a slew of configurations to enable flexible designs. Packages such as the DYY, VQFN, X2SON and DSBGA offer a competitive advantage on size whilst being available in various configurations and channel counts.

 Packages Size Comparison - DYY Offers 57%
                    Space Savings versus Legacy SOIC PackageFigure 1 Packages Size Comparison - DYY Offers 57% Space Savings versus Legacy SOIC Package

Smart meters require temperature monitoring for accurate functionality. Multiplexers such as the SN74LV4051A, enable the integration of multiple temperature sensors into a single ADC channel. This setup reduces the number of required ADC channels, simplifying the design and lowering costs. In a typical application, temperature sensors such as thermocouples or RTDs (Resistance Temperature Detector) are connected to the multiplexer inputs. The mux can sequentially select each sensor signal using control logic and route the signals to the ADC. This process maintains accurate readings from multiple points within the smart meter, which is crucial for maintaining performance and reliability. Note that this design is similar for a broad range of sensors. A design can use sensors such as current and voltage monitors, but implementation remains the same.

 Typical Temperature Sensor ImplementationFigure 2 Typical Temperature Sensor Implementation

Design Considerations for Smart Meters

  • Choose a multiplexer with an appropriate package for your PCB size and design to avoid space constraints.
  • Match the input signal range less than or equal to the supply voltage of the multiplexer. Most multiplexers only support signals up to the supply voltage provided to the mux.
  • Select multiplexers with enough bandwidth and the appropriate channel count to support the needs of the application.
  • Choose multiplexers that meet parametric requirements over the full temperature range of your application to maintain signal integrity.
  • Features such as Powered-off Protection maintain that the I/Os of the device remain in a high-Z state when powered off.
Table 1 Multiplexers With Small Package Size Options
Part NumberVcc Range (V)Channel CountConfigurationRon (Ω)Available Packages (mm)Features
CD405xB3.3, 5, 12, 16, 20, +/-10, +/-2.5, +/-51, 2, 38:1, 4:1, 2:1125TSSOP (PW) (5.00 × 6.40)Break-before-make
SOIC (D) (9.90 × 6.00)
SOP (NS) (10.20 × 7.80)
PDIP (N) (19.30 × 9.40)
CD74HC40671.8, 2.5, 3.3, 5116:160SOIC (DW) (15.40 × 10.30)Break-before-make
SN74LV405xA1.8, 2.5, 3.3, 51, 2, 38:1, 4:1, 2:122SOT-23-THN (DYY) (4.20 x 3.26)Break-before-make
VQFN (RGY) (4.00 × 3.50)
TSSOP (PW) (5.00 × 6.40)
SOIC (D) (9.90 × 6.00)
SN74LVC1G31571.8,2.5,3.3,512:16X2SON (DTB) (0.80 × 1.00)Break-before-make
SON (DSF) (1.00 × 1.00)
DSBGA (YZP) (1.41 × 0.91)
SON (DRY) (1.45 × 1.00)
SOT (DRL) (1.60 × 1.20)
SC70 (DCK) (2.00 × 1.25)
SOT-23 (DBV) (2.90 × 1.60)
TMUX13081.8, 2.5, 3.3, 518:159SOT-23-THN (DYY) (4.20 × 2.00)1.8V compatible control inputs, Break-before-make, Fail-safe logic, Injection current control, Short-to-battery protection
WQFN (BQB) (3.50 × 2.50)
TSSOP (PW) (5.00 × 4.40)
TMUX157x1.2, 1.8, 2.5, 3.3, 542:11.7, 2DSBGA (YCJ) (1.40 × 1.40)1.2V compatible control inputs, 1.8V compatible control inputs, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply
TSSOP (PW) (5.00 × 4.40)
UQFN (RSV) (2.60 x 1.80)
SOT-23-THN (DYY) (4.20 x 2.00)

Low Leakage, Low On-Resistance Multiplexers

Low leakage multiplexers play a crucial role in flowmeters and ultrasonic gas meters by enabling efficient management and processing of signals from multiple transducers. In flowmeters, high voltage & low leakage multiplexers like the TMUX9832 allow simultaneous processing of signals from multiple transducer pairs, improving measurement responsiveness and precision. This is achieved by allowing more transducer elements to be added without increasing the number of signal processing components, providing a comprehensive view of flow data and better noise filtering capabilities. In this application, multiplexers facilitate switching between transmission and reception signals from the microcontroller unit to the transducer channels. This switching capability allows the same transducers to both send and receive ultrasonic pulses for accurate gas flow measurement.

For a lower voltage system, multiple TS5A9411s can be used for a similar effect. This device provides a solution with features such as low Ron, low leakage and low power with a break-before make feature to enable switching the transmission and reception signals from the MCU to two transceivers efficiently and without distortion. By streamlining transducer management, multiplexers enhance measurement quality and reliability in these systems. Multiplexers in flowmeters and ultrasonic gas meters offer several key benefits:

  1. Improved measurement accuracy and precision by enabling simultaneous processing of multiple transducer signals.
  2. Enhanced efficiency by allowing more transducers to be added without increasing signal processing components.
  3. Flexibility in transducer management and signal routing.
  4. Streamlined operation by allowing the same transducers to transmit and receive signals.

Multiplexers are integral to the functionality of smart meters, providing efficient data acquisition and signal routing capabilities. In temperature sensor applications, multiplexers streamline the integration of multiple sensors into a single ADC channel, while in ultrasonic gas meters, multiplexers enable precise control over transmission and reception signals. These benefits make multiplexers a key component in the advancement of smart metering technology.

 Typical Ultrasonic Gas Meter ImplementationFigure 3 Typical Ultrasonic Gas Meter Implementation

Design Considerations

  • Match the input signal range less than or equal to the supply voltage of the multiplexer. Most multiplexers only support signals up to the supply voltage provided to the mux.
  • Select multiplexers with enough bandwidth and the appropriate channel count to support the needs of the application.
  • Select relatively low on-state resistance and low leakage multiplexers to reduce errors and increase system measurement accuracy.
  • Learn about multiplexer parameters with this TI precision lab videos
  • Ask a question on our TI E2E™ forum
  • Explore the analog switches and multiplexers portfolio
Table 2 Low Leakage Multiplexers
Part NumberVcc Range (V)Channel CountConfigurationLeakage (uA)Packages Available (mm)Features
TMUX9832+/-110V321:1Request InfoNFBGA (ZEH) (7.50 x 7.50)1.8V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs, Supports input voltage beyond supply
VQFN (RWF) (10.00 × 10.00)
TS5A94112.5, 3.3, 512:10.01SOT-SC70 (DCK) (2.00 x 1.50)Break-before-make
TS5A231571.8,2.5,3.3,522:11UQFN (RSE) (2.00 x 1.50)Break-before-make
VSSOP (DGS) (3.00 x 3.00)

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2025, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale