• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TLV1H103-SEP Single-Event Effects (SEE) Radiation Report

    • SLOK017 June   2024 TLV1H103-SEP

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • TLV1H103-SEP Single-Event Effects (SEE) Radiation Report
  1.   1
  2. 1 TLV1H103-SEP Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 2 Overview
  5. 3 SEE Mechanisms
  6. 4 Test Device and Test Board Information
  7. 5 Irradiation Facility and Setup
  8. 6 Results
    1. 6.1 Single Event Latchup (SEL) Results
    2. 6.2 Single Event Transient (SET) Results
  9. 7 Summary
  10. 8 SET Results Appendix
  11. 9 Confidence Interval Calculations
  12. 10References
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Radiation Report

TLV1H103-SEP Single-Event Effects (SEE) Radiation Report

1 TLV1H103-SEP Single-Event Effects (SEE) Radiation Report

The purpose of this study was to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the TLV1H103-SEP 5.5V, high speed comparator. Heavy-ions with an LETEFF of 48.47MeV-cm2/mg were used to irradiate the device with a fluence of 1 × 107 ions/cm2. The results demonstrate that the TLV1H103-SEP is SEL-immune up to LETEFF = 43MeV-cm2/mg at 125°C.

Characterization of single-event transients (SET) was also performed, up to a surface LETEFF = 50MeV-cm2 / mg at 125°C.

Trademarks

All trademarks are the property of their respective owners.

2 Overview

The TLV1H103-SEP is a 325MHz, high-speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.

www.ti.com/product/TLV1H103-SEP

Table 2-1 Overview Information
DESCRIPTIONDEVICE INFORMATION
TI Part NumberTLV1H103-SEP
MLS NumberTLV1H103MDBVTSEP
Device FunctionRadiation Tolerant 325MHz High-Speed Comparator with 2.5ns Propagation Delay in Space Enhanced Plastic
Technology50BICOM3ZL
Exposure FacilityProcess Radiation Effects Facility, Cyclotron Institute,
Texas A&M University
Heavy Ion Fluence per Run

1×107

ions/cm2
Irradiation Temperature125°C (for SEL testing)

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale