For decades, our Sub-1 GHz radios have enabled proprietary wireless solutions. Customers optimize proprietary solutions for high performance, in terms of range and power, without increased cost and memory. Designers leverage this flexibility to meet their requirements in a range of applications. Our portfolio meets regulatory compliance in a variety of geographies and applications demonstrated by existing product deployments. 

Why choose TI for proprietary?

Optimize for your requirements
Lowest power
Reliability
DESIGN & DEVELOPMENT

Getting started

Getting started with proprietary software 

We provide a robust set of proprietary software examples and documentation in the SimpleLink™ software development kit (SDK). 


Application note

CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H)

This application report provides design guidelines for the CC13xx/CC26xx SimpleLink ultra-low-power wireless microcontroller platform.
Application note

Achieving Optimum Radio Range (Rev. A)

This application report addresses the parameters affecting radio range. In identical radio settings, range is highly dependent on the surroundings and environment.
Application note

RF PCB Simulation Cookbook

This application report describes important printed circuit board design considerations that can help maximize the radio-frequency performance of any specific hardware design.

CC1312RAKTIV

Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz, mit 352 kB Flash

CC1352P7AKTIV

SimpleLink™ Arm® Cortex®-M4F drahtl. Multiband-MCU + Sub-1 GHz u. 2,4 GHz + EdgeAI-Unterst., +20 dBm

CC1311P3AKTIV

SimpleLink™ Arm® Cortex®-M4 Sub-1GHz Drahtlos-MCU mit 352 KB Flash und integriertem +20 dBm Leistung

Getting started with proprietary software

Add Sub-1GHz to your existing microprocessor or microcontroller unit by getting started with a transceiver solution.


User guide

TrxEB RF PER Test Software Examples User’s Guide (Rev. B)

This guide will give a brief description of how to use the RF software examples that is pre-programmed on the MSP430 on the SmartRF Transceiver Evaluation Board (TrxEB).

TrxEB RF PER Test Software  

Test software needed to run the TrxEB examples.

Achieving Optimum Radio Range

This application report addresses the parameters that affect the radio range. For identical radio settings,the range is highly dependent on the surroundings and environment.

CC1101AKTIV

Energieeffizienzter Drahtlos-Transceiver für Sub-1 GHz

CC1120AKTIV

Hochleistungsfähiger drahtloser Sub-1 GHz-Transceiver für Schmalbandsysteme

CC1120AKTIV

Hochleistungsfähiger drahtloser Sub-1 GHz-Transceiver für Schmalbandsysteme

Getting started with TI 15.4-Stack software

Our 15.4-Stack software is a pre-built and reliable proprietary network that is Federal Communications Commission- and European Telecommunications Standards Institute-compliant, with security features and over-the-air firmware upgrades.


Application note

Using the SimpleLink™ Sub-1 GHz 15.4-Stack: Choose between Sync / Async mode

The SimpleLink Sub-1GHz stack solution is built on the Texas Instruments SimpleLink microcontroller platform, offering a single development environment with code portability to multiple connectivity protocols.
Application note

TI 15.4-Stack Software

This application note describes the overall TI 15.4-Stack software, including a general overview of the deliverables that TI provides for developers.

15.4-STACK-CALC

This tool enables SimpleLink TI 15.4 Stack Software users to analyze system power profile for a sleepy network device.

CC1312RAKTIV

Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz, mit 352 kB Flash

CC1311R3AKTIV

Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4, Sub-1 GHz mit 352 kB

CC1311P3AKTIV

SimpleLink™ Arm® Cortex®-M4 Sub-1GHz Drahtlos-MCU mit 352 KB Flash und integriertem +20 dBm Leistung
RESOURCES

Featured tools

Entwicklungskit

CC1312R LaunchPad™ Development Kit für SimpleLink™ Drahtlos-MCU im Sub-1-GHz-Bereich

Dieses LaunchPad™-Entwicklungskit beschleunigt die Entwicklung von Bausteinen mit integriertem Leistungsverstärker und Multiband-Funkunterstützung für den gleichzeitigen Sub-1Ghz-Betrieb. Zu den unterstützten Protokollen gehören Sub-1-GHz, 802.15.4 und proprietäre HF mit dem kompatiblen (...)