乙太網路供電 (PoE) IC
適用 PoE 設計互通性與靈活性的 PSE 和 PD
Technical Resources
Lighting
Add PoE to your lighting applications and take intelligent building systems to the next level
Add PoE to your lighting applications and take intelligent building systems to the next level
In intelligent building designs, PoE offers these benefits:
- Lower installation costs with greater flexibility; voltages less than 60 V may eliminate the need for an electrician, enabling plug-and-play capability
- Connected lighting; each light fixture's unique Internet Protocol address enables intelligent lighting control
- Achievable low standby power modes keep sensors and other intelligence on while lighting is off, enabling fast turnon
精選資源
參考設計
- TIDA-01463 – 採用 IEEE802.3bt 乙太網路供電 (PoE) 的連線 LED 照明參考設計
產品
設計工具和模擬
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
Building automation
Adding PoE to Internet of Things (IoT) applications enables a smarter and more efficient grid
Adding PoE to Internet of Things (IoT) applications enables a smarter and more efficient grid
IoT applications deliver more information and connectivity throughout infrastructures to conserve resources and save money. PoE provides:
- Cost savings through faster, easier, low-voltage installations
- Improved flexibility and control; it is possible to move and reconnect devices without hiring an electrician
- Enhanced capability with the Institute of Electrical and Electronics Engineers 802.3bt standard for higher power
精選資源
終端設備/子系統
參考設計
- TIDM-TM4C129POE – 適用於物聯網連線的 TM4C129POE 乙太網路供電 (PoE) 參考設計
- TIDM-1018 – 工業閘道的乙太網路供電® (PoE) 參考設計
- TIDA-010083 – 適用於機器視覺攝影機和視覺感測器的高密度隔離式 PoE 和 GigE 參考設計
產品
Wired networking
Reduce the cabling requirements and complexity of your wired networks with our Ethernet Alliance-certified PoE-capable devices
Reduce the cabling requirements and complexity of your wired networks with our Ethernet Alliance-certified PoE-capable devices
Our power-sourcing equipment and powered device integrated circuits help you take your wired networks to the next level by:
- Enabling system integration to deploy powered devices when alternative power is not available
- Significantly reducing the cost of installation and cabling for systems
- Ensuring interoperablity between devices
精選資源
終端設備/子系統
參考設計
- TIDM-1018 – 工業閘道的乙太網路供電® (PoE) 參考設計
- TIDA-050026-23881 – 適合多埠應用的 24 埠 (PoE 2、4 對) 電源設備參考設計
Design & development resources
參考設計
適合多埠應用的 24 埠 (PoE 2、4 對) 電源設備參考設計
此參考設計展示了適合乙太網路供電 (PoE) 應用的 Type-4(PoE 2,4 對)24 埠乙太網路交換器,其針對 IEEE 802.3bt (PoE 2) 應用,每埠可傳送高達 90W,而針對非標準應用,每埠最高可傳送 120W。基於 MSP430F523x 系列與 MSPM0G1107x 系列之基礎,我們適用於此設計的 FirmPSE 系統軟體可透過與系統即時通訊和韌體自訂,縮短上市時間並釋放寶貴的軟體資源。此設計支援優先級電源管理、多電源供應器、舊版 PD 偵測、現場可升級性、與主機的 UART/I2C 通訊等。此外,其中兩種設計可透過邊緣連接器串聯,以支援多達 48 埠的 PSE (...)
參考設計
Type-3 IEEE802.3bt 就緒主動箝位順向轉換器 PoE 供電裝置參考設計
此 TI 參考設計展示了適用於 PoE 供電產品 (PD) 的 Type-3、6 級、51 W 主動箝位順向轉換器。TPS23730 PD 控制器提供偵測和分類,同時具有一個 PWM 控制器。此設計採用 37 V 至 57 V PoE 輸入,並為 IP 網路攝影機和無線存取點等應用輸出 5 V 軌。
參考設計
適用於機器視覺攝影機和視覺感測器的高密度隔離式 PoE 和 GigE 參考設計
乙太網路供電 (PoE) 提供簡單可靠的解決方案,可將電源與資料結合在單一纜線中,同時具備高資料速率與長距離傳輸。此組合讓 PoE 非常適合用於像是機器視覺攝影機和視覺感測器等小型裝置。此參考設計執行完整的 PoE 供電裝置 (PD),其中包括 1-Gb/s 實體層及採 27 x 27 mm 超精巧外型尺寸的高效率隔離式電源解決方案。