RS-232 收发器

增强系统保护并提升数据传输速率,同时降低功耗

parametric-filter查看所有产品
我们的收发器产品系列提供高静电放电保护,可增强 RS-232 信号的可靠性。我们的集成器件具有低至 1.8V 的电压范围以及各种通道配置和数据速率,可在恶劣环境下实现可靠通信。

按类别浏览

按类型选择

高 ESD 收发器

我们的 RS-232 收发器符合 IEC-ESD 61000-4-2 标准,具有高达 ±15kV 的气隙放电电压、±8kV CDM 和 ±15kV HBM,适合严苛环境设计并节省布板空间。

高数据速率收发器

RS-232 收发器具有多种通道配置,可优化数据速率高达 1Mbps 的应用。

低电压收发器

RS-232 收发器采用尺寸低至 16mm2 的 QFN 封装,并与 1.8V 处理器接口兼容,适用于小型电池供电应用的设计。

特色 RS-232 收发器

为何选择我们的 RS-232 产品系列?

checkmark

提高信号可靠性

借助多通道、低噪声敏感度 RS-232 收发器实现灵活性和可靠性

checkmark

轻松实施

鉴于 RS-232 支持最远 15m 的通信距离,无需软件即可轻松进行设计

checkmark

提供具有成本效益的解决方案

借助我们的 RS-232 器件的低功耗特性和小型封装可提高成本效益。

技术资源

应用手册
应用手册
RS-232 术语表和选择指南
本文档将概述 RS-232 标准,解释主要电气和时序规格,并提供选择指南,以帮助您为特定应用选择正确的 RS-232。
document-pdfAcrobat PDF
技术文章
技术文章
How to choose a TVS diode for RS-232, RS-485 and CAN based on voltage ratings
了解电压参数和适用于 RS-232、RS-485 和控制器局域网 (CAN) 应用的 TVS 二极管类型。
document-pdfAcrobat PDF
技术文章
技术文章
Active RS-232 power consumption: Why isn’t it in the data sheet?
了解为何大多数新型 RS-232 器件具有至少一种有功电流或功率规格,而许多器件没有相应规格。
document-pdfAcrobat PDF

了解特色应用

数据中心和企业
Explore our RS-232 device portfolio for your data center and enterprise designs.
工厂自动化与控制
Our RS-232 devices help you increase security and safety in your factory and automation control applications.
有线网络
Achieve fast data speeds while reducing power consumption in your wired networking designs

Explore our RS-232 device portfolio for your data center and enterprise designs.

Our products for your rack server, server motherboard, and other data center and enterprise applications include RS-232 transceivers suitable for connecting with microcontrollers (MCUs) and microprocessors, with multiple transmitter and receiver configurations (one and one, two and two, and three and five). Devices with integrated level shifters enable interfacing with low-voltage MCUs, while a variety of package options include very thin quad flat no-lead.

Our RS-232 devices help you increase security and safety in your factory and automation control applications.

For your industrial PC, programmable logic controller or other factory automation and control designs, our RS-232 devices have International Electrotechnical Commission electrostatic discharge protection as high as 15 kV on all pins, to protect against electrostatic discharges encountered during handling and assembly. Operating temperatures from –40°C to 85°C and 0°C to 70°C – with even wider ranges in our automotive-qualified (-Q1) (–40°C to 125°C) and Enhanced Product (-EP) (–55°C to 125°C) devices – enable protected, secure communication.

特色资源

参考设计
  • TIDA-00163 – 隔离式 RS-232 到 UART 转换器的参考设计
  • TIDA-00540 – RS-485/RS-232 多协议收发器参考设计
  • TIDA-00557 – 适用于保护继电器、IED 和变电站自动化的 RS-232 调制解调器接口模块参考设计

Achieve fast data speeds while reducing power consumption in your wired networking designs

For your edge router, small business switches or other wired networking designs, communicate with other peripherals at the data rates you need, with devices that have speeds ranging from 7 kbps to 1 Mbps. Even at these fast speeds, it is still possible to reduce power consumption through our power-down features (power down, auto power down and auto power down plus) and wide availability of supply voltages (2.5 V to 12 V).

设计和开发资源

评估板
TRS3122E:RS-232 收发器 BoosterPack™ 插件模块

BOOSTXL-RS232 是适用于 TI LaunchPad™ 开发套件的 BoosterPack™ 插件模块。BOOSTXL-RS232 通过业界先进的 1.8V 无电感器低功耗 RS-232 收发器 TRS3122E 实现了快速 RS-232 原型设计。该板配备了一个 DB-9 连接器和用于 LaunchPad 开发套件的标准 40 引脚接头。综上,该模块提供了一种连接 LaunchPad 开发套件和外部 RS-232 串行端口的简单方法。BoosterPack 插件模块还配备了接头,可将 TRS3122E 的驱动器输入和接收器输出分配给所连接 LaunchPad (...)

评估板
TRS3232EIRGT 具有 ESD 保护的多通道 RS-232 线路驱动器/接收器评估模块
此评估模块用于评估采用 RGT 封装的 TRS3232E。所有信号都由接头和测试点提供。也可以访问电荷泵输出 V+ 和 V-。该板将端子块上的数据和控制 CMOS 逻辑电平连接到 RS-232 电平,从而支持 DB9 连接器上的数据通道和流控制通道。
评估板
TRS3122E:1.8V RS-232 收发器评估模块
TRS3122EEVM 是针对 1.8V 高速 RS-232 收发器 TRS3122E 的评估模块。该模块使用安装的 DB-9 连接器和终端块实现器件评估。如果是很简单的评估,可以将该板设置为回送状态,另外该板也可以与诊断软件协同工作以提供更详细的信息。

与RS-232 收发器相关的参考设计

使用我们的参考设计选择工具,找到最适合您应用和参数的设计。