家庭影院、商业和教育 DMD

Enable bright, high-contrast projection for home, business and education

parametric-filter查看所有产品
Our digital micromirror devices (DMDs) for home cinema, business, and education deliver image clarity, color accuracy, and brightness across resolutions from SVGA to 4K+. Integrated chipset solutions help you streamline development while ensuring reliable, high-quality projection for classrooms, meeting rooms and home theaters. These DMDs feature high optical efficiency and support modern solid-state illumination, including RGB direct lasers, for a wide color gamut and lifelike image quality.
DLP481XE
家庭影院、商业和教育 DMD

0.48 英寸 4K UHD sub-LVDS DLP® 数字微镜器件 (DMD)

价格约为 (USD) 1ku | 227.53

DLP481RE
家庭影院、商业和教育 DMD

0.48 英寸 WUXGA sub-LVDS DLP® 数字微镜器件 (DMD)

价格约为 (USD) 1ku | 162.56

DLP473NE
家庭影院、商业和教育 DMD

0.47 英寸 1080p sub-LVDS DLP® 数字微镜器件 (DMD)

价格约为 (USD) 1ku | 110.8

DLP473TE
家庭影院、商业和教育 DMD

0.47 英寸 4K UHD sub-LVDS DLP® 数字微镜器件 (DMD)

价格约为 (USD) 1ku | 168

DLP472NE
家庭影院、商业和教育 DMD

0.47 英寸 1080p HSSI DLP® 数字微镜器件 (DMD)

价格约为 (USD) 1ku | 148.81

Why choose DLP display & projection technology?

checkmark

Vivid colors and bright displays

Display a wider range and more realistic colors in industry standard Rec. 709 with fast-speed, digital mirror devices (DMD) and solid state illumination (SSI).

checkmark

High efficiency with solid state illumination

Greater efficiency at over 2500 lumens that enables design flexibility, higher brightness, accurate color, lower power and less noise.

checkmark

Long-lasting, easy installation

Long lifetime, 360-degree, eco-friendly and instant on/off features allows installation at any height and any angle and reduces maintenance time and effort.

See what's possible with DLP technology

Experience DLP technology in action

See how DLP projection delivers stunning color accuracy, true 4K ultra high definition (UHD) resolution and high refresh rates for a wide range of applications.

Explore real-world examples that demonstrate how DLP technology brings precision, clarity and vibrant visuals to every projection experience.

应用简报
830 万,选择 TI DLP™ 真 4K 超高清 (UHD) 投影的理由
TI DLP technology using RGB laser illumination delivers exceptional image quality with wider color gamut, high color accuracy and superior native contrast, setting it apart from the focus on color light output from 3LCD.
PDF | HTML
应用简报
Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality
This application brief compares True 4K UHD projection using Texas Instruments DLP technology, which delivers 8.3 million pixels.
PDF | HTML
应用简报
为什么 TI DLP®技术的彩虹效应正在逐渐消失
Thanks to cutting-edge advancements, rainbow effect is nearly extinct. Modern 1-chip DLP projectors boast sleek new designs, fast refresh rates and new illumination technologies like LED and RGB laser.
PDF | HTML

了解特色应用

Laser TV
DLP 技术经过优化,可生成明亮的图像,无需支付昂贵屏幕的额外成本即可实现电视功能
Projectors
在商业、教育或家庭环境中使用经济实惠的便携式投影仪进行显示,这些投影仪使用固态照明来实现出色的亮度、颜色和对比度
Digital signage
在任意显示介质上投影,实现明亮的大型自由形状显示

DLP 技术经过优化,可生成明亮的图像,无需支付昂贵屏幕的额外成本即可实现电视功能

激光电视是一款采用激光技术的便携式短焦投影电视,DLP 技术针对激光技术进行了优化,可实现高亮度水平,这意味着消费者无需捆绑式购买屏幕。DLP 激光电视产品可提供高达 4K UHD 分辨率的高亮度和锐利色彩。随着平板显示器尺寸的增大,成本也随之增加。激光电视提供的解决方案价格实惠,尺寸可达到 100’’ 以上。

  • 高达 4K UHD 分辨率
  • 高光学效率可通过小型产品打造大屏幕
  • 兼容固态照明(激光或 LED)

特色资源

终端设备/子系统
产品
  • DLP780TE – 0.78 英寸 4K UHD DLP® 数字微镜器件 (DMD)
  • DLP660TE – 0.66 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD)
  • DLP471TE – 0.47 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD)
硬件开发
  • DLP471TEEVM – DLP471TE 4K UHD 数字微镜器件 (DMD) 评估模块

在商业、教育或家庭环境中使用经济实惠的便携式投影仪进行显示,这些投影仪使用固态照明来实现出色的亮度、颜色和对比度

在平板显示器过大、不方便且成本高昂的情况中,可使用投影仪进行交流。当您的家中、会议室或教室里的灯打开且窗户打开时,采用 DLP 芯片组的投影仪可以正常工作。过去 30 年,DLP 技术一直致力于在该领域实现更明亮的显示、更高的对比度和出色的色彩。

  • 反光结构有助于消除光线、热量和灰尘
  • 支持任何激光或 LED 光源
  • 在任意显示介质上实现自由形状投影

特色资源

产品
  • DLP780TE – 0.78 英寸 4K UHD DLP® 数字微镜器件 (DMD)
  • DLP471NE – 0.47 英寸 1080p HSSI DLP®数字微镜器件 (DMD)
  • DLP650LE – 0.65 英寸 WXGA DLP® 数字微镜器件 (DMD)
硬件开发
  • DLP471TEEVM – DLP471TE 4K UHD 数字微镜器件 (DMD) 评估模块

在任意显示介质上投影,实现明亮的大型自由形状显示

数字标牌以数字可编程格式传达信息。它利用投影技术,涵盖范围包括从商店的小型自由形状显示到体育场的巨型投影。DLP 技术是理想的解决方案,因为它支持各种显示尺寸、形状和高达 4K UHD 分辨率,同时采用耐用技术,可在任意显示介质上进行室外投影。

  • 在任意显示介质上实现自由形状投影
  • 高光学效率可通过小型产品打造大屏幕
  • 兼容固态照明(激光或 LED)

特色资源

终端设备/子系统
产品
  • DLP780TE – 0.78 英寸 4K UHD DLP® 数字微镜器件 (DMD)
  • DLP660TE – 0.66 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD)
  • DLP471TE – 0.47 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD)
硬件开发
  • DLP471TEEVM – DLP471TE 4K UHD 数字微镜器件 (DMD) 评估模块

技术资源

资源
资源
DLP® Products Third-Party Search Tools
Download one or both search tools to quickly browse our third-party providers or find a specific optical module to meet your needs. 
资源
资源
DLP® Optical Design Guidelines
These optical design guidelines detail DMD optical properties, projection architecture and design, light source illuminator system design and more for designing your optical system.
应用简报
应用简报
激光电视与平板显示器:大屏幕娱乐的光明未来
This application brief highlights how laser TVs deliver a combination of image quality, flexibility and ease of use in areas where flat panels often face limitations.
document-pdfAcrobat PDF

家庭影院、商业和教育 DMD 设计和开发

Investigate the right chipset for your display or projection application, quickly analyze your design with an evaluation module, download the latest available software, select an optical module maker to rapidly get your solution to market, solve your design issues with online engineering support and use a third-party to accelerate deployment of your solution to production.

硬件

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation arrow-right

软件

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API) arrow-right

光学模块

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD) arrow-right

教育资源

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues arrow-right

合作伙伴

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components arrow-right

与家庭影院、商业和教育 DMD相关的参考设计

使用我们的参考设计选择工具,找到最适合您应用和参数的设计。