PMP22893
25W, 12V VIN to 200V VOUT, super boost reference design
PMP22893
概覽
This reference design is a super boost able to take a standard 12V input and output 200V at 120mA. The power supply does this using a single boost stage and uses a coupled inductor to double the output voltage. The design is compact and reduces both size and cost by being a single stage design. It allows the use of LM51551 and does not violate the maximum duty cycle specifications. The efficiency is high overall for the super boost converter provides an optional disconnect FET that can effectively disconnect the input from the output to eliminate standby power in battery operated applications.
特點
- Low-cost design
- Small form factor
- Low standby power
- High-efficiency design
| 輸出電壓選項 | PMP22893.1 |
|---|---|
| Vin (最小值) (V) | 9 |
| Vin (最大值) (V) | 15 |
| Vout (Nom) (V) | 200 |
| Iout (最大) (A) | .12 |
| 輸出功率 (W) | 24 |
| 隔離式/非隔離式 | Non-Isolated |
| 輸入類型 | DC |
| 拓撲結構 | Boost- Non Sync |
汽車
已開發完全組裝的電路板,僅供測試與性能驗證,且為非賣品。
設計檔案與產品
設計檔案
下載立即可用的系統檔案以加速您的設計流程。
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 1
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 測試報告 | 25W, 12V VIN to 200V VOUT, Super Boost Reference Design | PDF | HTML | 2026/11/5 |