LM3671TL-1.8EV

LM3671TL-1.8EV

立即訂購

概覽

The LM3671 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3671 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides up to 600 mA load current, over an input voltage range from 2.8V to 5.5V. There are several different fixed voltage output options available as well as an adjustable output voltage version. This device offers superior features and performance for mobile phones and similar portable applications with complex power management systems.

特點
  • 16 microA typical quiescent current
  • 600 mA maximum load capability
  • 2 MHz PWM fixed switching frequency (typ)
  • Automatic PFM/PWM mode switching
  • Available in fixed output voltages as well as an adjustable version
  • SOT23-5 package
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 microA typical shutdown current
  • Operates from a single Li-Ion cell or 3 cell NiMH/NiCd batteries
  • Only three tiny surface-mount external components required (one inductor, two ceramic capaitors)
  • Current overload protection

Applications

  • Mobile phones
  • PDAs
  • MP3 players
  • W-LAN
  • Portable Instruments
  • Digital still cameras
  • Portable Hard disk Drives

 

DC/DC 轉換器
LM3671 — 2MHz、600mA 降壓 DC-DC 轉換器 LM3671-Q1 — 2MHz、600mA 降壓 DC-DC 轉換器
下載 觀看有字幕稿的影片 影片

訂購並開始開發

開發板

LM3671TL-1.8EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

支援產品和硬體
有庫存
限制:
TI.com 上缺貨
TI.com 無法提供

LM3671TL-1.8EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

close
版本: null
發行日期:
適用 TI 的評估品項標準條款與條件。

技術文件

star
= TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
重要文件 類型 標題 格式選項 下載最新的英文版本 日期
* EVM User's guide AN-1395 LM3671 Evaluation Board (Rev. F) 2013/4/30
證書 LM3671TL-1.8EV EU Declaration of Conformity (DoC) 2019/1/2

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款。

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援。

影片