选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM64X-HS

Processor SDK Linux for AM64 HS

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 08.02.00.23
发布日期: 2022-5-5

Processor SDK LINUX AM64X - SD card image

SHA-256 校验和

Processor SDK LINUX AM64X - SDK BSP source code

SHA-256 校验和

Processor SDK LINUX AM64X - SDK prebuilt binaries

SHA-256 校验和

Standalone ARMv7 Toolchain - ARM GCC 9.2 2019.12 hard-float toolchain

Standalone ARMv8 Toolchain - ARM GCC 9.2 2019.12 toolchain

文档

Processor SDK LINUX AM64X Release Notes

Processor SDK LINUX AM64X - Instructions for creating an SD card

Processor SDK LINUX AM64X - SDK documentation

Quick Start Guide for the AM64X evaluation module board

Quick Start Guide for the AM64X starter kit board

Processor SDK LINUX AM64X - Software manifest

发布信息

Thank you for your interest in PROCESSOR SDK LINUX AM64X-HS Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices

 

Note that this SDK is for High Security (HS) devices

新增功能

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel support
  • Board support package
  • File system
  • Bootloaders