选择版本

选择版本

未找到结果。请清除搜索并重试。

MMWAVE-L-SDK-6

SDK for xWRL6844 Devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 06.00.05.01
发布日期: 2025-7-7

Windows Installer for the 06.00.05.01 SDK

SHA-256 校验和

Linux Installer for the 06.00.05.01 SDK

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
工业毫米波雷达传感器
IWRL6844 单芯片低功耗高性能 57GHz 至 64GHz 工业毫米波雷达传感器
汽车毫米波雷达传感器
AWRL6844 汽车级单芯片、高性能、低功耗、57GHz 至 64GHz 毫米波雷达传感器
硬件开发
评估板
AWRL6844EVM AWRL6844 评估模块电路板 IWRL6844EVM IWRL6844 评估模块电路板

文档

发布信息

Building blocks


  • Integrated driver packages.
  • Power management framework to exercise different device low power modes.
  • Layered approach to programming analog front end (AFE).

FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x

Demonstrations and examples


  • FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
  • Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
  • FreeRTOS & no-RTOS based examples for various drivers.

Tools


  • Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
  • SysConfig for the system code generation.

新增功能

  • Added Monitoring support in OOB demo.
  • Added CFAR-OS support in HWA Driver along with example.
  • Added Secondary Boot Loader (SBL) reference example.
  • Added example to demonstrate Continuous Wave (CW) mode in Control example.
  • Added example for configuring front-end using Per-Chirp LUT feature.
  • Added example to demonstrate loading of application to RAM via SPI in no Flash scenario.
  • Visualizer with support for Range-Doppler Heatmap and Power estimator integrated.
  • Updated meta image generator tools.