选择版本
MCU-PLUS-SDK-AM263PX
MCU+ SDK for AM263Px - RTOS, No-RTOS
MCU PLUS SDK Linux Installer
MCU PLUS SDK Windows Installer
MCU PLUS SDK MacOS Installer
产品
Arm Cortex-R MCU
硬件开发
评估板
文档
Documentation - START HERE
Documentation Only Package
Download CCS 20.3.0 Version for Windows, Linux or MacOS
Download TI ARM CLANG 4.0.3 LTS for Windows, Linux or MacOS
Download SysConfig 1.25.0 for Windows, Linux or MacOS
发布信息
Thank you for your interest in the AM263Px MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
新增功能
- Clock Tree support for PLL and Peripheral clock configuration
- CCS Theia Support
- Multi Core FreeRTOS IPC Example
- OSPI Phy Graph Plotter Example
- Board Level Sysconfig Support
- McSPI External Loopback Example
- SBL over Ethernet
- LwIP stack upgrade to STABLE-2_2_1_RELEASE
- Ethernet example demonstrating low-latency Raw-UDP traffic prioritization for industrial applications