选择版本

选择版本

未找到结果。请清除搜索并重试。

C674X-C66X-MATHLIB

C674x 与 C66x 数学程序库

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 3.1.2.1
发布日期: 2016-5-17

C66x MATHLIB MISRA Compliance

SHA-256 校验和

MATHLIB for C66x Windows Installer

SHA-256 校验和

MATHLIB for C66x Linux Installer

SHA-256 校验和

MATHLIB for C674x Windows Installer

SHA-256 校验和

MATHLIB for C674x Linux Installer

SHA-256 校验和

MATHLIB RTS override library for C66x Windows Installer

SHA-256 校验和

MATHLIB RTS override library for C66x Linux Installer

SHA-256 校验和

MATHLIB RTS override library for C674x Windows Installer

SHA-256 校验和

MATHLIB RTS override library for C674x Linux Installer

SHA-256 校验和

文档

MATHLIB Software Manifest

MATHLIB Post Production Release

MATHLIB Post Production Release

MATHLIB Post Production Release

MATHLIB Post Production Release

发布信息

This is a GA release of the Floating-Point Math Function Library (MATHLIB) for C674x/C66x processors.

MATHLIB contains optimized versions of most floating-point math routines currently provided in existing run-time-support libraries.

MATHLIB RTS override library contains floating-point math routines with same symbol names as in run-time-support library. These routines can be used to replace existing run-time-support library function calls.

The deliverables in this release include a Windows or Linux installation executable for either the C674x or C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.

Software Defects

A list of tracked software defects can be found here.

(Note: If prompted for login/password, close the window and try the link again)