选择版本

选择版本

未找到结果。请清除搜索并重试。

C64XPLUS-C66X-C674X-DSPLIB

C64x+、C66x 和 C674x DSP 库

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 3.4.0.0
发布日期: 2014-8-26

DSPLIB for C66x Windows Installer

SHA-256 校验和

DSPLIB for C66x Linux Installer

SHA-256 校验和

DSPLIB for C674x Windows Installer

SHA-256 校验和

DSPLIB for C674x Linux Installer

SHA-256 校验和

DSPLIB for C64x+ Windows Installer

SHA-256 校验和

DSPLIB for C64x+ Linux Installer

SHA-256 校验和

发布信息

This is a Post Production release of the DSP Library (DSPLIB) for C64x+/C66x/C674x processors.

DSPLIB contains optimized general-purpose signal-processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language.

The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x or C674x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.