选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ-PRODUCTION-SW

Production software for 4th generation multicell battery fuel (gas) gauges

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0.16
发布日期: 2022-12-9

bqProduction download for bq40z5x family of products

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ40Z50 1 至 4 节串联锂离子电池包管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 BQ40Z60 完整的多节电池管理器 | 电池电量监测计
硬件开发
评估板
BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z60EVM-578 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

发布信息

Overview

bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing unique serial numbers, pack lot codes and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. In addition, bqProduction supports upto 12 parallel stations from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. Requires MKST-3P-ALT-EV2300 and advanced bqMTester hardware.

Operating systems: Windows XP, Windows 7, Windows 10

Requires: MKST-3P-ALT-EV2300, Advanced bqMTester hardware and a 3.3V LDO

Features

  • Support for the MKST-3P-ALT-EV2300
  • Works with Advanced bqMTester hardware
  • Control multiple stations from a single graphical user interface
  • Run up to 12 stations in parallel from a single computer
  • Uses industry standard Motorola srec format Golden image programmer
  • Calibration and test automation
  • Unique Serial number assignment/programming
  • Date of manufacture programming
  • Calibration limits filter to detect anomalies
  • Supports bq40zxx family of devices, such as bq40z60 and bq40z50-r1

新增功能

  • Support for bq40z50 family of products
  • Support for MKST-3P-ALT-EV2300