选择版本

选择版本

未找到结果。请清除搜索并重试。

ANDROIDEVKIT-JB-AM335X

Android Jelly Bean 4.2.2 - 适用于 AM335x 的开发套件

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 4.1.1
发布日期: 2013-7-3

Android Compatibility Test Suite (CTS) report captured on AM335x Platform

SHA-256 校验和

TI Android DevKitV4.1.1 test report

SHA-256 校验和

TI customized sources for Android JB 4.2.2, linux kernel 3.2(with 3D Acceleration and WL127x/WL18x

SHA-256 校验和

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

SHA-256 校验和

TI Android DevKit software license manifests

SHA-256 校验和

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors

RowboPERF Android application installer to measure performance and benchmark

SHA-256 校验和

AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-

SHA-256 校验和

AM335x Starter Kit (ARM Cortex A8 (1GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boo

SHA-256 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

SHA-256 校验和

AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator + HDMI display and audio)(Pre-built Images: Kern

SHA-256 校验和

AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x EV

SHA-256 校验和

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

文档

Android SDK contains the tools, sample code, and docs needed to create Android apps

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

发布信息

Click on the links in the table below to download.

TI-Android-JB-4.2.2-DevKit-4.1.1

This release package provides Android Jelly Bean 4.2.2 distribution for TI's Sitara

TM

AM335x Processors. The Development Kit provides pre-built images for the AM335x Starter Kit, AM335x EVM, BeagleBone and BeagleBone Black and includes Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping. It also includes Android source code with pre-integrated SGX PowerVR

TM

3D graphics accelerator drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 & WL18xx chipset, USB 3G module and more. Additionally, this package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. to enable an Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to the Documents section to start development and experience Android on AM335x Starter Kit, AM335x EVM, BeagleBone and BeagleBone Black platforms.

To start evaluating Android Jelly Bean, watch the video and follow the instructions below to install a pre-built image on your system. To start developing, refer to the Developer Guide in the Documents section below.

Related Links

Androidon Texas Instruments Embedded Processors Wiki.

Download Information