选择版本

选择版本

未找到结果。请清除搜索并重试。

ANDROIDDEVKIT-GINGERBREAD-AM335X

Android GINGERBREAD 2.3.4 - Dev Kit for AM335x

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.1.1
发布日期: 2012-2-13

Android compatibility (CTS) test report captured on AM335x EVM

SHA-256 校验和

TI Android DevKit test report

SHA-256 校验和

TI customized Android GingerBread 2.3.4 sources, kernel 3.1 (with 3D Acceleration and WL127x drive

SHA-256 校验和

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

SHA-256 校验和

TI Android DevKit software license manifests

SHA-256 校验和

Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors

TI Android utilities (Generate SD card images, etc)

SHA-256 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

SHA-256 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

SHA-256 校验和

文档

Android SDK contains the tools, sample code, and docs needed to create Android apps

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

发布信息

This release package provides Android GingerBread 2.3.4 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processor. The DevKit provides Android sources with pre-integrated SGX (3D graphics accelerator) drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage, etc. Debug and development tools like tool chain, TI CCV5, ADT plugins, are provided to enable Android embedded and application developer to easily build custom Android solutions for non-phone market segments. The pre-built images in this DevKit package has Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help user evaluate and quickly prototype AM335x based Android products. Kindly refer to documentation section to start development and experience Android on AM335x EVM and BeagleBone platforms.

on Texas Instruments Embedded Procecssors Wiki.