バージョンを選択
MSP-IQMATHLIB
固定小数点 Math ライブラリ、MSP 用
IQmathLib for MSP Windows Installer
IQmathLib for MSP Linux Installer
IQmathLib for MSP Zip Package
製品
MSP430 microcontrollers
Sub-1GHz ワイヤレス マイコン
他のワイヤレス製品
ハードウェア開発
リファレンス・デザイン
資料
IQmathLib User's Guide
Release Notes
最新情報
- Optimized fixed point functions - reduce development time and enable developers to focus on optimizing application code
- Up to 100x higher performance when executing common fixed point scalar math functions in CCS – this means the MSP microcontroller can remain in low power modes longer than ever before
- Free – simply use in Code Composer Studio or download the library
リリース情報
The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed, high accuracy and ultra-low energy are critical. By using the IQmath and Qmath libraries, it is possible to achieve execution speeds considerably faster and energy consumption considerably lower than equivalent code written using floating-point math.