バージョンを選択
C2000-CGT
C28x/CLA code generation tools (CGT) - compiler
資料
リリース情報
This is a long-term support release of the C28x/CLA Code Generation Tools (CGT) containing new enhancements and features. The C28x/CLA CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C28x/CLA core processors.
最新情報
- EABI is now enabled by default
- C28 performance improvements
- LFU improvements
- Enabled support for attribute((constructor(priority))
- Linker Command File Size-Based align(power2) Operator
- Hex utility warning for --binary without --image
- Include Linker Command Line in Linker-Generated XML Link Information File