TS3USB221EEVM
TS3USB221E 評価モジュール
TS3USB221EEVM
概要
The TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221E in high-speed signaling applications.
特長
- VCC Operation at 2.5 V and 3.3 V
- VI/O Accepts Signals up to 5.5 V
- 1.8-V Compatible Control-Pin Inputs
- Low-Power Mode When OE Is Disabled (1 mA)
- rON = 6Ω Maximum
- ΔrON = 0.2Ω Typical
- Cio(on) = 6pF Typical
- Low Power Consumption (30 mA Maximum)
- High Bandwidth (1 GHz Typical)
- ESD Performance Tested Per JESD 22:
- ESD Performance I/O to GND:
7000-V Human-Body Model (HBM)
1000-V Charged-Device Model (CDM)
12000-V Human-Body Model (HBM)
7000-V Contact Discharge (IEC 61000-4-2)
USB リドライバとマルチプレクサ
購入と開発の開始
評価ボード
TS3USB221EEVM — TS3USB221E 評価モジュール
TS3USB221EEVM — TS3USB221E 評価モジュール
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | TS3USB221EEVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | TS3USB221/A/E Evaluation Module User’s Guide (Rev. A) | 2009/10/26 |